(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đồng hành cùng Kỹ sư tương lai trong cuộc thi SMAE Award 2024. Xem chi tiết.
    MISUMI Vietnam accompanies Future Engineers in the SMAE Award 2024 competition. See more.  

Flow Meter FC-A20 (Acrylic Taper Pipe) 11-B10

Flow Meter FC-A20 (Acrylic Taper Pipe) 11-B10

You can add up to 6 items to the comparison list.

Loading...Tải…

Specifications of 6-6075-03

  • Size(mm)
    ø 45×216
  • Type
    11B10-03
  • Operating fluid temperature
    MAX40°C
  • Flow rate
    1000 to 10000mL/min
  • Product Detail Type
    11-B10
  • Max. Pressure(MPa)
    0.4 MPa (G)
  • Materials
    Fitting: PVC (vinyl chloride resin), packing: NBR (nitrile rubber), tapered tube: transparent PMMA (acrylic), float: stainless steel (SUS316), guide pole: stainless steel (SUS316), stopper: stainless steel (SUS316)
  • Connection port
    Rc1/2
Part Number
6-6075-03
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng

4,920,089 VND

1 Piece(s) 7 Day(s) or more

Basic Specifications

  • Size(mm)
    ø 45×216
  • Type
    11B10-03
  • Operating fluid temperature
    MAX40°C
  • Flow rate
    1000 to 10000mL/min
  • Product Detail Type
    11-B10
  • Max. Pressure(MPa)
    0.4 MPa (G)
  • Materials
    Fitting: PVC (vinyl chloride resin), packing: NBR (nitrile rubber), tapered tube: transparent PMMA (acrylic), float: stainless steel (SUS316), guide pole: stainless steel (SUS316), stopper: stainless steel (SUS316)
  • Connection port
    Rc1/2

Product Description

【Product Specifications】
・Model number: FC-A20
・Type: 11B10-03
・Flow rate (L/min): 1 - 10
・Temperature of used liquid: MAX 40℃
・Maximum operating pressure: 0.4MPa (G)
・Material: Fitting/PVC (vinyl chloride resin), Packing/NBR (nitrile rubber), Taper tube/transparent PMMA (acrylic), Floot/stainless steel (SUS316), Guide pole/stainless steel (SUS316), Stopper/stainless steel (SUS316)
・Connection port size: Rc1/2
・Size: φ45 x 216mm
・*For only water. *Fixed fitting is not included in the package.

Specifications of 6-6075-03

  • Size(mm)
    ø 45×216
  • Type
    11B10-03
  • Operating fluid temperature
    MAX40°C
  • Flow rate
    1000 to 10000mL/min
  • Product Detail Type
    11-B10
  • Max. Pressure(MPa)
    0.4 MPa (G)
  • Materials
    Fitting: PVC (vinyl chloride resin), packing: NBR (nitrile rubber), tapered tube: transparent PMMA (acrylic), float: stainless steel (SUS316), guide pole: stainless steel (SUS316), stopper: stainless steel (SUS316)
  • Connection port
    Rc1/2
Part Number
6-6075-03
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng

4,920,089 VND

1 Piece(s) 7 Day(s) or more

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1