(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Waterproof Digital Thermometer Probe, SWP II Series (Part Number)

Waterproof Digital Thermometer Probe, SWP II Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      2,819,808VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·The sensor probe has a waterproof structure compliant with "JIS C 0920 IPX7."
·Measured value can be held (HOLD) and maximum (MAX) / minimum (MIN) temperature can be measured.

 
Part Number
2-7480-07
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngManufacturer Model Number Size Size (mm) Details Product detail type Code number Measurement range (℃) Applicable thermometer Temperature sensor part material Measurement Range Measurement Range (°C) Measuring Range

4,031,088 VND

1 Piece(s) 22 Day(s) SWPⅡ-08ø 3×400mm-Stainless steel sensor for frying oilStainless steel sensor for frying oil8077-20-Waterproof‑type digital thermometer (ASF-250T·SK-250WPII-R·SK-250WPII-N)Stainless steel (SUS304)-15 to +250°C--

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Cord length Approx. 1 m Waterproof performance Compliant with JIS C 0920IPX7

Please check the type/dimensions/specifications of the part 2-7480-07 in the Waterproof Digital Thermometer Probe, SWP II Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 2-7480-07 trong chuỗi Waterproof Digital Thermometer Probe, SWP II Series.

Products like this...

Part Number
2-7480-02
2-7480-04
2-7480-05
2-7480-06
2-7480-08
2-7480-09
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngManufacturer Model Number Size Size (mm) Details Product detail type Code number Measurement range (℃) Applicable thermometer Temperature sensor part material Measurement Range Measurement Range (°C) Measuring Range

2,819,808 VND

1 Piece(s) 22 Day(s) -ø3×100mm-Standard high temperature sensor for foodStandard high temperature sensor for food8072-01-Waterproof‑type digital thermometer (ASF-250T·SK-250WPII-R·SK-250WPII-N)Stainless steel (SUS304)---15 to 250℃

4,219,818 VND

1 Piece(s) 22 Day(s) SWPⅡ-05Mø 3×400mm-Fried oil measurement sensorFor measuring frying oil8075-01-Waterproof‑type digital thermometer (ASF-250T·SK-250WPII-R·SK-250WPII-N)Stainless steel (SUS304)-15 to 250°C--

3,728,268 VND

1 Piece(s) 22 Day(s) -ø2 × 45 + ø3 (root) × 55 mm-Sensor for measuring core temperature for foodFor core temperature measurement for food8076-01-Waterproof‑type digital thermometer (ASF-250T·SK-250WPII-R·SK-250WPII-N)Stainless steel (SUS316)---40 to 250℃

2,819,808 VND

1 Piece(s) 7 Day(s) or more -ø3×100mm-Stainless steel sensor for foodStainless steel sensor for food8077-10-Waterproof‑type digital thermometer (ASF-250T·SK-250WPII-R·SK-250WPII-N)Stainless steel (SUS304)---40 to +250℃

3,274,038 VND

1 Piece(s) 22 Day(s) SWPⅡ-09-ø 3×200General useGeneral use8077-30-Waterproof‑type digital thermometer (ASF-250T·SK-250WPII-R· SK-250WPII-N)Stainless steel (SUS304)--40 to +250-

3,728,268 VND

1 Piece(s) 22 Day(s) -ø2×150mm-For foodFor food8077-40-15 to +250Waterproof‑type digital thermometer (ASF-250T·SK-250WPII-R·SK-250WPII-N)Stainless steel (SUS304)---