(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
【Product Specifications】
・Axis diameter: φ3.0mm
・Diamond grain size: #150
・Maximum allowable rotation speed: 28000min-1
・Quantity: 1 set (3 pcs)
・Shape: Cylindrical type
・Maximum blade diameter (mm): φ1.0
・*For the safety, Make sure to wear a protective equipment, like protective eyeglasses, a dust protective mask, and the like during working. *Do not use this at a rotation speed, which is more than the maximum allowable rotation speed.
・Model number: ET1
Part Number |
---|
2-022-06 |
2-027-03 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | Shape | Part Number | Maximum blade diameter (mm) | Maximum rotation speed | Diamond Particle Size | Blade length (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
785,506 VND | 1 Pack(s) | 3 Pieces Per Package 3 Pieces Per Package | 14 Day(s) or more | Cylindrical round tip | EM4 | ø 4.0 | 28000 min-1 | #120 | 10 | ||
1,067,221 VND 853,777 VND | 1 Piece(s) | 15 Day(s) | Taper type | SH1.5 | ø 1.5 | 28000 min⁻¹ | #150 | 13 |
Part Number |
---|
Loading...Tải…
Quantity | 1 set (3 pcs.) | Shaft diameter | ø 3.0mm | Total Length (mm) | 45 |