(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
【Product Specifications】
・Model number: DK-K-BL-5m-Y terminal
・Coating material: Vinyl
・Terminal crimp Y terminal
・Heat resistance temperature (use it with caution in the measurement environment): 90℃
・Wire diameter: φ0.32mm
・Lead wire length: 5m
・Duplex
Part Number |
---|
1-9930-15 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Specifications | Manufacturer Model Number | Part number | Details | Product detail type | Code number | Heat-resistant temperature | Wire diameter | Coating materials | Spade terminal size | Features | Lead wire length |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3,405,045 VND | 1 Piece(s) | 18 Day(s) or more | - | DS-K-5m | DS-K-5m | With miniature connector | Ceramic coated connector 5 m | - | 650°C | ø 0.65mm | ceramic coating | - | Duplex | 5m |