(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
【Product Specifications】
・Model number: DK-K-BL-5m-Y terminal
・Coating material: Vinyl
・Terminal crimp Y terminal
・Heat resistance temperature (use it with caution in the measurement environment): 90℃
・Wire diameter: φ0.32mm
・Lead wire length: 5m
・Duplex
Part Number |
---|
1-9930-01 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Specifications | Manufacturer Model Number | Part number | Details | Product detail type | Code number | Heat-resistant temperature | Wire diameter | Coating materials | Spade terminal size | Features | Lead wire length |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
915,982 VND | 1 Piece(s) | 9 Day(s) | Terminal crimp Y terminal | DK-K-BL-5m | DK-K-BL-5m | - | Vinyl coated Y terminal 5 m | 8970-22 | 90°C | ø 0.32mm | Vinyl | Outside 6.4 mm x inside 4.3 mm | Duplex | 5m |
Loading...Tải…
Please check the type/dimensions/specifications of the part 1-9930-01 in the Coating Thermocouple D□-K Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 1-9930-01 trong chuỗi Coating Thermocouple D□-K Series.
Part Number |
---|
1-9930-02 |
1-9930-03 |
1-9930-04 |
1-9930-07 |
1-9930-08 |
1-9930-09 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Specifications | Manufacturer Model Number | Part number | Details | Product detail type | Code number | Heat-resistant temperature | Wire diameter | Coating materials | Spade terminal size | Features | Lead wire length |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,472,182 VND | 1 Piece(s) | 9 Day(s) | Terminal crimp Y terminal | DJ-K-BL-5m | DJ-K-BL-5m | - | Fluororesin coating Y terminal 5 m | 8970-10 | -250 to 200°C | ø 0.32mm | Fluoropolymer (R) | Outside 6.4 mm x inside 4.3 mm | Duplex | 5m | ||
1,366,349 VND | 1 Piece(s) | 7 Day(s) or more | - | DK-K-BL-5m | DK-K-BL-5m | With miniature connector | Vinyl coated connector 5 m | 1518-00 | 90°C | ø 0.32mm | Vinyl | - | Duplex | 5m | ||
1,922,549 VND | 1 Piece(s) | 12 Day(s) | - | DJ-K-BL-5m | DJ-K-BL-5m | With miniature connector | Fluororesin coated connector 5 m | - | -250 to +200°C | ø 0.32mm | Fluoropolymer (R) | - | Duplex | 5m | ||
730,196 VND | 1 Piece(s) | 9 Day(s) | - | DK-K-BL-5m | DK-K-BL-5m | strand | Vinyl coated wire 5 m | 8970-20 | 90°C | ø 0.32mm | Vinyl | - | Duplex | 5m | ||
1,286,782 VND | 1 Piece(s) | 9 Day(s) | - | DJ-K-BL-5m | DJ-K-BL-5m | strand | Fluororesin coated wire 5 m | - | -250 to +200°C | ø 0.32mm | Fluoropolymer (R) | - | Duplex | 5m | ||
879,448 VND | 1 Piece(s) | 9 Day(s) | Terminal crimp Y terminal | DT-K-5m | DT-K-5m | - | Glass coated Y terminal 5 m | 8970-42 | 150°C | ø 0.32mm | Glass coating | Outside 6.4 mm x inside 4.3 mm | Duplex | 5m |