(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Various sensors for digital thermometer TA410-110 TA410 series

Various sensors for digital thermometer TA410-110 TA410 series
  • Sale
  • Until 31/03/2025
You can add up to 6 items per a category to the compare list.

Filter By :
Part Number :
    • From :
      1,978,796VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Sensor for digital thermometer TA410-110.
There are types for surface, internal temperature, and air.

 
Part Number
1-590-02SALE
1-590-03SALE
1-590-04SALE
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngManufacturer Model Number Size Details Product detail type Measurement Range

5,673,277 VND

4,538,622 VND

1 Piece(s) 19 Day(s) TA410-11Tip part/16 mm⌀, sensor part/⌀3 × 120 mmSurface SensorSurface Sensor-65 to +500°C

1,978,796 VND

1,583,037 VND

1 Piece(s) 19 Day(s) TA410-2ø 3×150mmSensor for internal temperatureInternal Sensors-100 to +500°C

2,312,129 VND

1,849,703 VND

1 Piece(s) 19 Day(s) TA410-3Tip thickness/1 mm, sensor length/155 mmair sensorair sensor-50 to +200°C

Loading...Tải…

  1. 1