(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đồng hành cùng Kỹ sư tương lai trong cuộc thi SMAE Award 2024. Xem chi tiết.
    MISUMI Vietnam accompanies Future Engineers in the SMAE Award 2024 competition. See more.  

Work Table (With 2 Drawers) 1800 x 750 x 740mm

Work Table (With 2 Drawers) 1800 x 750 x 740mm

You can add up to 6 items to the comparison list.

Loading...Tải…

Specifications of 1-2866-12

  • Size(mm)
    1800×750×740
  • Specifications
    2 drawers
  • Uniformly Distributed Load Capacity
    Main body: 300 kg; drawer: 20 kg
  • Product Detail Type
    (With 2 drawers) 1,800 × 750 × 740 mm
  • Drawer size
    Outer dimensions: 500 × 456 × 84 mm; inner dimensions: 436 × 400 × 50 mm
  • Weight(kg)
    49
  • Material
    Top plate / linoleum, legs, drawers / steel powder coating
Part Number
1-2866-12
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng

-

1 Piece(s) Quote

Basic Specifications

  • Size(mm)
    1800×750×740
  • Specifications
    2 drawers
  • Uniformly Distributed Load Capacity
    Main body: 300 kg; drawer: 20 kg
  • Product Detail Type
    (With 2 drawers) 1,800 × 750 × 740 mm
  • Drawer size
    Outer dimensions: 500 × 456 × 84 mm; inner dimensions: 436 × 400 × 50 mm
  • Weight(kg)
    49
  • Material
    Top plate / linoleum, legs, drawers / steel powder coating

Product Description

【Product Specifications】
・Model number: SWRN2-1875-II
・Size (mm): 1800 x 750 x 740
・Weight (kg): 49.0
・Specifications: 2 drawers:
・Material: Top plate/linoleum, Leg, drawer/steel powder coating
・Drawer size: Outer dimensions/500 x 456 x 84mm, Internal dimensions/436 x 400 x 50m
・Evenly load-bearing Body/300kg, Drawer/20kg
・*Key doesn't come with the drawer.
・*The number of drawers can be increased (up to 3 stages). Please contact with us.

Specifications of 1-2866-12

  • Size(mm)
    1800×750×740
  • Specifications
    2 drawers
  • Uniformly Distributed Load Capacity
    Main body: 300 kg; drawer: 20 kg
  • Product Detail Type
    (With 2 drawers) 1,800 × 750 × 740 mm
  • Drawer size
    Outer dimensions: 500 × 456 × 84 mm; inner dimensions: 436 × 400 × 50 mm
  • Weight(kg)
    49
  • Material
    Top plate / linoleum, legs, drawers / steel powder coating
Part Number
1-2866-12
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng

-

1 Piece(s) Quote

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1