(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
【Product Specifications】
・DC voltage, AC voltage: 600mV, 6V, 60V, 600V, 1000V
・DC current, AC current: 600μA, 6000μA, 60mA, 600mA, 6A, 10A
・Resistance: 600Ω, 6kΩ, 60kΩ, 600kΩ, 6MΩ, 60MΩ
・Frequency: 10.00 - 99.99Hz, 90.0 - 999.9Hz, 0.900 - 9.999Hz, 9.00 - 99.99kHz
・Capacitance: 10nF, 100nF, 1μF, 10μF, 100μF, 1000μF
・Temperature: -50 - 600℃
・Function: Data hold, deviation/% calculation, auto power off, backlight
・Function: MAX/MIN/average value, USB communication (cable optional), memory, logging memory
・Withstand voltage: 6.88kV for 5 seconds
・Power supply: AA dry cell x 4 (included)
・Weight: Approximately 570g (including cell)
・Safety standards EN61010-1, CATIII1000V, CATIV 600V
・EMC standards: EN61326-1, EN55011 Class B
・Accessories: Test lead x 1 set, fuse (440mA/1000V and 10A/1000V)
・Size: 90 x 49 x 192mm
・Weight: Approx 570g
・Model number: TY530
Power supply | AA batteries x 4 | AC current measurement range | 0 to 10A | AC voltage measurement range | 0 to 1000V |
---|---|---|---|---|---|
Direct current voltage measurement range | 0 to 1000V , 0 to 10A | Resistor measurement range | 0 to 60MΩ | Withstand voltage | 6.88 kV for 5 seconds |
Insulation resistance | 0 to 60M | Dimensions(mm) | 90×49×192 | Part number | TY530 |
Measurement item | DC voltage , Temperature , Frequency , Capacity , Continuity check , diode test , AC voltage , AC current , DC current , Resistance | EMC standard | EN61326-1·EN55011 ClassB | Measurement data transfer function | Yes (Option required) |
Main body materials(g) | 570 | Measurement Range: Capacity(F) | 0 to 1000μ | Range switching | Automatic |
Product category | Main unit | Measurement Range: Frequency(Hz) | 10 to 99.99k | Measurement Range: Temperature(°C) | -50 to 600 |
Analog/digital | Digital | Max min average display | Yes | Power-Saving Function | Automatic power off |
Function | Deviation/% calculation, backlight, MAX/MIN/average value, memory, logging memory | Bar Graph Display | Yes | Safety Standards | EN61010-1·CATIII1000V·CATIV 600V |
Data hold | Yes | Power detection function | none | Accessory | test lead, fuse |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy