(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đồng hành cùng Kỹ sư tương lai trong cuộc thi SMAE Award 2024. Xem chi tiết.
    MISUMI Vietnam accompanies Future Engineers in the SMAE Award 2024 competition. See more.  

Table-Top Rack EA954HL-22

Table-Top Rack EA954HL-22
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      6,813,898VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Material-Body:Steel, Partition board・Tray:Plastic
・Size-670(W)x245(D)x450(H)mm
・Permits storage of notebook PC in lower rack part.
・Simple design considering the wiring as well as the duct
・Description-With a partition plate and a tray
・Weight-7.3kg

Part Number
EA954HL-22
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

6,813,898 VND

1 Piece(s) 6 Day(s) or more

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Product Type Other Weight 7.3 kg Size 670(W)×245(D)×450(H)mm
Accessories Flexible partition plate: 2 sheets and 3 trays Materials Main body: steel; partition: Plastic Product Detail Type 670 × 245 × 450 mm Desktop Rack
Inner Dimension Left: 326 (W) × 235 (D) × 339 (H) mm, right: 300 (W) × 243 (D) × 339 (H) mm Color detail Partition plate/tray: Transparent