(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đồng hành cùng Kỹ sư tương lai trong cuộc thi SMAE Award 2024. Xem chi tiết.
    MISUMI Vietnam accompanies Future Engineers in the SMAE Award 2024 competition. See more.  

Roof Drain (longitudinally) EA951SD-34

Roof Drain (longitudinally) EA951SD-34

You can add up to 6 items to the comparison list.

Loading...Tải…

Specifications of EA951SD-34

  • Product Model
    Others
  • Others
    Option
  • Materials
    Cast iron (Resin paint finish)
  • Product Detail Type
    Roof Drain (Vertical Pull)
  • Thread Diameter
    Rc4
  • Details 1
    Screw-in type (Tapered pipe female threads)
  • Size (Outer Diameter × Height of Exposed Part)
    225×143mm
  • Use location
    Rooftop
  • Applications
    For asphalt waterproofing and sheet waterproofing
Part Number
EA951SD-34
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng

2,605,381 VND

1 Piece(s) 7 Day(s) or more

Basic Specifications

  • Product Model
    Others
  • Others
    Option
  • Materials
    Cast iron (Resin paint finish)
  • Product Detail Type
    Roof Drain (Vertical Pull)
  • Thread Diameter
    Rc4
  • Details 1
    Screw-in type (Tapered pipe female threads)
  • Size (Outer Diameter × Height of Exposed Part)
    225×143mm
  • Use location
    Rooftop
  • Applications
    For asphalt waterproofing and sheet waterproofing

Product Description

【Product Specifications】
・Screw-in type (female taper threads for pipes)
・Material-Cast iron(resin-based paint finish)
・Size(mm) dia. x Height of Exposed parts-225 x 143
・Thread dia.-Rc4

Specifications of EA951SD-34

  • Product Model
    Others
  • Others
    Option
  • Materials
    Cast iron (Resin paint finish)
  • Product Detail Type
    Roof Drain (Vertical Pull)
  • Thread Diameter
    Rc4
  • Details 1
    Screw-in type (Tapered pipe female threads)
  • Size (Outer Diameter × Height of Exposed Part)
    225×143mm
  • Use location
    Rooftop
  • Applications
    For asphalt waterproofing and sheet waterproofing
Part Number
EA951SD-34
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng

2,605,381 VND

1 Piece(s) 7 Day(s) or more

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1