(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đồng hành cùng Kỹ sư tương lai trong cuộc thi SMAE Award 2024. Xem chi tiết.
    MISUMI Vietnam accompanies Future Engineers in the SMAE Award 2024 competition. See more.  

Heat Resistant Paint EA942FB-2

Heat Resistant Paint EA942FB-2

You can add up to 6 items to the comparison list.

Loading...Tải…

Specifications of EA942FB-2

  • Color
    Black
  • Details 1
    Half gloss
  • Details 2
    For aluminum and stainless steel
  • Quantity
    1 kg
  • Details 3
    Oil-based type
  • Product Detail Type
    1.0 kg
  • Heat-Resistant Temperature
    300°C
  • Drying Time (Finger Touch)
    Approx. 5 hours
  • Painted Area (Single coating)
    Approx. 6.6 m2
Part Number
EA942FB-2
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng

2,523,980 VND

1 Piece(s) 7 Day(s) or more

Basic Specifications

  • Color
    Black
  • Details 1
    Half gloss
  • Details 2
    For aluminum and stainless steel
  • Quantity
    1 kg
  • Details 3
    Oil-based type
  • Product Detail Type
    1.0 kg
  • Heat-Resistant Temperature
    300°C
  • Drying Time (Finger Touch)
    Approx. 5 hours
  • Painted Area (Single coating)
    Approx. 6.6 m2

Product Description

【Product Specifications】
・Semi gloss
・For aluminum, stainless steel
・Heat -proof temperature-300℃
・Drying time (Finger touch)-Around 5 hours
・Good weather resistance properties of silicon allows both of indoor and outdoor applications.
・Color…Black
・Content…1kg

Specifications of EA942FB-2

  • Color
    Black
  • Details 1
    Half gloss
  • Details 2
    For aluminum and stainless steel
  • Quantity
    1 kg
  • Details 3
    Oil-based type
  • Product Detail Type
    1.0 kg
  • Heat-Resistant Temperature
    300°C
  • Drying Time (Finger Touch)
    Approx. 5 hours
  • Painted Area (Single coating)
    Approx. 6.6 m2
Part Number
EA942FB-2
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng

2,523,980 VND

1 Piece(s) 7 Day(s) or more

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1