(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đồng hành cùng Kỹ sư tương lai trong cuộc thi SMAE Award 2024. Xem chi tiết.
    MISUMI Vietnam accompanies Future Engineers in the SMAE Award 2024 competition. See more.  

Plate-Effect Spray EA942CB-13

Plate-Effect Spray EA942CB-13

You can add up to 6 items to the comparison list.

Loading...Tải…

Specifications of EA942CB-13

  • Details 1
    Glossy
  • Details 2
    Petroleum resin
  • Quantity
    300 ml
  • Color
    Brass
  • Product Detail Type
    300 ml
  • Details 6
    With gas vent cap
  • How to Care
    Wash the used equipment with a lacquer dilute thinner before the paint dries.
  • Details 7
    Oil-based type
  • Drying Time (Finger Touch)
    Summer: 20-30 minutes, winter: 40 to 60 minutes
  • Painted Area (Single coating)
    1.0 to 1.5 m2
  • Type of Paint
    Petroleum resin paint
Part Number
EA942CB-13
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng

539,941 VND

1 Piece(s) 7 Day(s) or more

Basic Specifications

  • Details 1
    Glossy
  • Details 2
    Petroleum resin
  • Quantity
    300 ml
  • Color
    Brass
  • Product Detail Type
    300 ml
  • Details 6
    With gas vent cap
  • How to Care
    Wash the used equipment with a lacquer dilute thinner before the paint dries.
  • Details 7
    Oil-based type
  • Drying Time (Finger Touch)
    Summer: 20-30 minutes, winter: 40 to 60 minutes
  • Painted Area (Single coating)
    1.0 to 1.5 m2
  • Type of Paint
    Petroleum resin paint

Product Description

【Product Specifications】
・Glossy
・Content-300ml
・Petroleum resin
・Paint area (1 coat)-1.0 to 1.5m2
・Drying time (Finger touch)-Summer: 20 to 30 minutes,Winter: 40 to 60 minutes
・For wood and iron parts of interior decoration, glass and plastics
・Color…Brass

Specifications of EA942CB-13

  • Details 1
    Glossy
  • Details 2
    Petroleum resin
  • Quantity
    300 ml
  • Color
    Brass
  • Product Detail Type
    300 ml
  • Details 6
    With gas vent cap
  • How to Care
    Wash the used equipment with a lacquer dilute thinner before the paint dries.
  • Details 7
    Oil-based type
  • Drying Time (Finger Touch)
    Summer: 20-30 minutes, winter: 40 to 60 minutes
  • Painted Area (Single coating)
    1.0 to 1.5 m2
  • Type of Paint
    Petroleum resin paint
Part Number
EA942CB-13
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng

539,941 VND

1 Piece(s) 7 Day(s) or more

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1