(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đồng hành cùng Kỹ sư tương lai trong cuộc thi SMAE Award 2024. Xem chi tiết.
    MISUMI Vietnam accompanies Future Engineers in the SMAE Award 2024 competition. See more.  

Spray For Road Line EA942CA-5

Spray For Road Line EA942CA-5

You can add up to 6 items to the comparison list.

Loading...Tải…

Specifications of EA942CA-5

  • Color
    White
  • Details 1
    Matte type
  • Quantity
    400 ml
  • Product Detail Type
    400 ml
  • How to Care
    Wash the used equipment with a lacquer dilute thinner before the paint dries.
  • Details 7
    1 pc. included
  • Drying Time (Finger Touch)
    Summer: 20-30 minutes in winter: 40 to 60 minutes
  • Painted Area (Single coating)
    1.3 to 1.8 m2 (15 to 20 m in width of about 9 cm)
  • Type of Paint
    Acrylic resin paint
  • Compatible
    Indoor/outdoor division: For Indoor/Outdoor
  • Details 5
    This spray is dedicated upside down
  • Detail 8
    Oil-based type
Part Number
EA942CA-5
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng

422,135 VND

1 Piece(s) 7 Day(s) or more

Basic Specifications

  • Color
    White
  • Details 1
    Matte type
  • Quantity
    400 ml
  • Product Detail Type
    400 ml
  • How to Care
    Wash the used equipment with a lacquer dilute thinner before the paint dries.
  • Details 7
    1 pc. included
  • Drying Time (Finger Touch)
    Summer: 20-30 minutes in winter: 40 to 60 minutes
  • Painted Area (Single coating)
    1.3 to 1.8 m2 (15 to 20 m in width of about 9 cm)
  • Type of Paint
    Acrylic resin paint
  • Compatible
    Indoor/outdoor division: For Indoor/Outdoor
  • Details 5
    This spray is dedicated upside down
  • Detail 8
    Oil-based type

Product Description

【Product Specifications】
・Matte
・Content-400ml
・Drying time (Finger touch)-Summer: 20 to 30 minutes, Winter: 40 to 60 minutes
・Paint area (1 coat)-For thick line:1.3 to 1.8m2 (about 15 to 20m for 9cm width)For medium line:2.2 to 2.5m2 (about 45 to 50m for 5cm width)
・No bleeding if applying on the asphalt because of quick drying property
・Use in combination with EA942CA-7 is recommended.
・Specification…For thick line (around 9cm width)
・Color…White
・Pcs in set (Pcs)…1

Specifications of EA942CA-5

  • Color
    White
  • Details 1
    Matte type
  • Quantity
    400 ml
  • Product Detail Type
    400 ml
  • How to Care
    Wash the used equipment with a lacquer dilute thinner before the paint dries.
  • Details 7
    1 pc. included
  • Drying Time (Finger Touch)
    Summer: 20-30 minutes in winter: 40 to 60 minutes
  • Painted Area (Single coating)
    1.3 to 1.8 m2 (15 to 20 m in width of about 9 cm)
  • Type of Paint
    Acrylic resin paint
  • Compatible
    Indoor/outdoor division: For Indoor/Outdoor
  • Details 5
    This spray is dedicated upside down
  • Detail 8
    Oil-based type
Part Number
EA942CA-5
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng

422,135 VND

1 Piece(s) 7 Day(s) or more

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1