(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đồng hành cùng Kỹ sư tương lai trong cuộc thi SMAE Award 2024. Xem chi tiết.
    MISUMI Vietnam accompanies Future Engineers in the SMAE Award 2024 competition. See more.  

Chassis coat EA942BC-2

Chassis coat EA942BC-2

You can add up to 6 items to the comparison list.

Loading...Tải…

Specifications of EA942BC-2

  • Color
    Transparency
  • Details 2
    Water-based type
  • Quantity
    420 mL
  • Product Detail Type
    420 mL
  • Operating temperature range
    Normal temperature
  • Drying time
    20 to 30 minutes (Temperature 20°C)
  • Coverage area
    1.5 to 2 m2 (when applied once) / 1 can
Part Number
EA942BC-2
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng

345,287 VND

1 Piece(s) 8 Day(s) or more

Basic Specifications

  • Color
    Transparency
  • Details 2
    Water-based type
  • Quantity
    420 mL
  • Product Detail Type
    420 mL
  • Operating temperature range
    Normal temperature
  • Drying time
    20 to 30 minutes (Temperature 20°C)
  • Coverage area
    1.5 to 2 m2 (when applied once) / 1 can

Product Description

【Product Specifications】
・Protect the bottom of body against salt damage and rust. Paint 2 to 3 times, and after dried out completely, glossy film is obtained.
・Water-based type
・Drying time-20 to 30min (20℃)
・Coated area-1.5 to 2m2 (once)/can
・Content-420ml
・Color…Clear

Specifications of EA942BC-2

  • Color
    Transparency
  • Details 2
    Water-based type
  • Quantity
    420 mL
  • Product Detail Type
    420 mL
  • Operating temperature range
    Normal temperature
  • Drying time
    20 to 30 minutes (Temperature 20°C)
  • Coverage area
    1.5 to 2 m2 (when applied once) / 1 can
Part Number
EA942BC-2
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng

345,287 VND

1 Piece(s) 8 Day(s) or more

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1