(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Water Leak Alarm with Point Sensor EA864CL-2

Water Leak Alarm with Point Sensor EA864CL-2

You can add up to 6 items to the comparison list.

Loading...Tải…

Catalogmục lục

Japanese Only
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
【Product Specifications】
・Indoor , outdoor(floor mounting type)
・Power supply-Lithium coin battery×2 pcs(including) (EA758YD-12)
・Detection method-Electrode type spot detection
・Volume-75dB or more(at equipment front 1m)
・This detects leak of water with 2 electrodes in the bottom , and inform by signal sound and flashing of indicator light.
・Can be detected leak of water at body and point sensor
・Cable length-3.5m
・Dim.-Dia. 75.6×21.5mm
・Weight-Approx. 235g(including batteries)

Loading...Tải…

Close

Comparison list