(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đồng hành cùng Kỹ sư tương lai trong cuộc thi SMAE Award 2024. Xem chi tiết.
    MISUMI Vietnam accompanies Future Engineers in the SMAE Award 2024 competition. See more.  

[Medium] Oil-Based Tough Paint (10 pcs) EA765MT-4

[Medium] Oil-Based Tough Paint (10 pcs) EA765MT-4

You can add up to 6 items to the comparison list.

Loading...Tải…

Specifications of EA765MT-4

  • Line width
    1.8 to 2.5mm
  • Weight (g)
    21 g (Per pc.)
  • Materials
    Main Body: Aluminum, tip, cap: PP
  • Details 1
    Oil-Based Paint Marker
  • Details 2
    Medium tip
  • Ink color
    Yellow
  • Quantity
    10 pcs. included
  • Size
    ø 15×145(H)mm
  • Ink composition
    Oil-based pigment (non-xylene)
Part Number
EA765MT-4
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng

661,753 VND

1 Piece(s) 7 Day(s) or more

Basic Specifications

  • Line width
    1.8 to 2.5mm
  • Weight (g)
    21 g (Per pc.)
  • Materials
    Main Body: Aluminum, tip, cap: PP
  • Details 1
    Oil-Based Paint Marker
  • Details 2
    Medium tip
  • Ink color
    Yellow
  • Quantity
    10 pcs. included
  • Size
    ø 15×145(H)mm
  • Ink composition
    Oil-based pigment (non-xylene)

Product Description

【Product Specifications】
・Oil-based
・Medium
・Line thickness…1.8 to 2.5mm
・Ink color…Yellow
・Qty. per unit…10 pcs
・Suitable for water section.
・Even if drawing on asphalt, drawn line is resistant for crash.

・This can draw even on a wet base surface where a conventional paint marker cannot draw.
・This can draw clearly even on a base surface that dye type ink color does not come out.
・Since non-xylene ink is used, load for human body and environment is lower compared with xylene.
・This does not dissolve PVC and also forming agent.
・Long period of anti-color-degradation performance even exposed in outdoor.

・Watery place (Water drops, steam, condensation, fog)
・Place exposed under sunlight and weather
・Craft related (Formed polystyrene, etc.)

Specifications of EA765MT-4

  • Line width
    1.8 to 2.5mm
  • Weight (g)
    21 g (Per pc.)
  • Materials
    Main Body: Aluminum, tip, cap: PP
  • Details 1
    Oil-Based Paint Marker
  • Details 2
    Medium tip
  • Ink color
    Yellow
  • Quantity
    10 pcs. included
  • Size
    ø 15×145(H)mm
  • Ink composition
    Oil-based pigment (non-xylene)
Part Number
EA765MT-4
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng

661,753 VND

1 Piece(s) 7 Day(s) or more

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1