(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đồng hành cùng Kỹ sư tương lai trong cuộc thi SMAE Award 2024. Xem chi tiết.
    MISUMI Vietnam accompanies Future Engineers in the SMAE Award 2024 competition. See more.  

LED Pen-Type Light EA758SG-2

LED Pen-Type Light EA758SG-2

You can add up to 6 items to the comparison list.

Loading...Tải…

Specifications of EA758SG-2

  • Details 1
    Scattered light
  • Light source
    LED bulb
  • Battery used
    AAA batteries × 2 pcs. (included)
  • Battery lifespan
    Approx. 8 hours
  • Details 2
    Aluminum Body
  • Weight
    47 g (including batteries)
  • Size
    ø 15×135mm
  • Beam distance
    Approximately 62 m
  • Illumination Pattern
    Lighting
  • Body Color
    Red
  • Details 3
    Polycarbonate lenses
  • Details 4
    Comes with clip and holster (belt width 35 mm)
Part Number
EA758SG-2
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng

1,792,334 VND

1 Piece(s) 22 Day(s)

Basic Specifications

  • Details 1
    Scattered light
  • Light source
    LED bulb
  • Battery used
    AAA batteries × 2 pcs. (included)
  • Battery lifespan
    Approx. 8 hours
  • Details 2
    Aluminum Body
  • Weight
    47 g (including batteries)
  • Size
    ø 15×135mm
  • Beam distance
    Approximately 62 m
  • Illumination Pattern
    Lighting
  • Body Color
    Red
  • Details 3
    Polycarbonate lenses
  • Details 4
    Comes with clip and holster (belt width 35 mm)

Product Description

【Product Specifications】
・Light source-LED bulb
・Brightness-90 lumens
・Battery life-Approx. 6.5 hours
・Diffused light
・Dim.-Dia. 15 x 135mm
・Weight-47g (including batteries)
・With light holster
・Color…Red
・Battery…AAA size battery x 2 pcs (included)
・Irradiation distance…58m

Specifications of EA758SG-2

  • Details 1
    Scattered light
  • Light source
    LED bulb
  • Battery used
    AAA batteries × 2 pcs. (included)
  • Battery lifespan
    Approx. 8 hours
  • Details 2
    Aluminum Body
  • Weight
    47 g (including batteries)
  • Size
    ø 15×135mm
  • Beam distance
    Approximately 62 m
  • Illumination Pattern
    Lighting
  • Body Color
    Red
  • Details 3
    Polycarbonate lenses
  • Details 4
    Comes with clip and holster (belt width 35 mm)
Part Number
EA758SG-2
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng

1,792,334 VND

1 Piece(s) 22 Day(s)

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1