(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đồng hành cùng Kỹ sư tương lai trong cuộc thi SMAE Award 2024. Xem chi tiết.
    MISUMI Vietnam accompanies Future Engineers in the SMAE Award 2024 competition. See more.  

Rechargeable LED Light EA758SD-15

Rechargeable LED Light EA758SD-15

You can add up to 6 items to the comparison list.

Loading...Tải…

Specifications of EA758SD-15

  • Details 1
    Main body set
  • Light source
    LED bulb (50,000hourLED)
  • Battery lifespan
    Approximately 2 hours (strong) approximately 3 hours and 45 minutes (medium) approximately 7 hours and 15 minutes (weak)
  • Details 2
    Scattered light
  • Weight
    362 g (including rechargeable battery)
  • Size
    ø 45×215mm
  • Materials
    Aluminum
  • Waterproof performance
    IPX4
  • Brightness
    350 lumens (strong) 175 lumens (medium) 85 lumens (weak)
  • Beam distance
    310 m (strong) 219 m (medium) 155 m (weak)
  • Power Supply
    nickel cadmium rechargeable battery
  • Continuous lighting time
    Approximately 3 hours (strong) Approximately 5 hours 30 minutes (medium) Approximately 10 hours (weak) Approximately 7 hours 30 minutes (flashing)
  • The Thickness of the Handle
    Approx. 30 mm
  • Details 3
    With charger and AC adapter
  • Details 4
    Strong, medium, weak 3 mode lighting type
  • Detail 5
    With blinking function
  • Detail 6
    Please use EA758SD-17B as a replacement battery.
Part Number
EA758SD-15
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng

5,175,271 VND

1 Piece(s) 7 Day(s) or more

Basic Specifications

  • Details 1
    Main body set
  • Light source
    LED bulb (50,000hourLED)
  • Battery lifespan
    Approximately 2 hours (strong) approximately 3 hours and 45 minutes (medium) approximately 7 hours and 15 minutes (weak)
  • Details 2
    Scattered light
  • Weight
    362 g (including rechargeable battery)
  • Size
    ø 45×215mm
  • Materials
    Aluminum
  • Waterproof performance
    IPX4
  • Brightness
    350 lumens (strong) 175 lumens (medium) 85 lumens (weak)
  • Beam distance
    310 m (strong) 219 m (medium) 155 m (weak)
  • Power Supply
    nickel cadmium rechargeable battery
  • Continuous lighting time
    Approximately 3 hours (strong) Approximately 5 hours 30 minutes (medium) Approximately 10 hours (weak) Approximately 7 hours 30 minutes (flashing)
  • The Thickness of the Handle
    Approx. 30 mm
  • Details 3
    With charger and AC adapter
  • Details 4
    Strong, medium, weak 3 mode lighting type
  • Detail 5
    With blinking function
  • Detail 6
    Please use EA758SD-17B as a replacement battery.

Product Description

【Product Specifications】
・Light source-LED bulb
・Brightness-350 lumens
・Power supply-Rechargeable nickel-cadmium battery
・Battery life-Approx. 2 hours
・Diffused light
・Dim.-Dia. 45 x 215mm
・Weight-362g (including rechargeable battery)
・Material-Aluminum
・With charger and AC adapter
・Three lighting modes of strong, medium and weak
・With flashing function
・Use the supplied rubber ring to fix the movement.
・IPX4

Specifications of EA758SD-15

  • Details 1
    Main body set
  • Light source
    LED bulb (50,000hourLED)
  • Battery lifespan
    Approximately 2 hours (strong) approximately 3 hours and 45 minutes (medium) approximately 7 hours and 15 minutes (weak)
  • Details 2
    Scattered light
  • Weight
    362 g (including rechargeable battery)
  • Size
    ø 45×215mm
  • Materials
    Aluminum
  • Waterproof performance
    IPX4
  • Brightness
    350 lumens (strong) 175 lumens (medium) 85 lumens (weak)
  • Beam distance
    310 m (strong) 219 m (medium) 155 m (weak)
  • Power Supply
    nickel cadmium rechargeable battery
  • Continuous lighting time
    Approximately 3 hours (strong) Approximately 5 hours 30 minutes (medium) Approximately 10 hours (weak) Approximately 7 hours 30 minutes (flashing)
  • The Thickness of the Handle
    Approx. 30 mm
  • Details 3
    With charger and AC adapter
  • Details 4
    Strong, medium, weak 3 mode lighting type
  • Detail 5
    With blinking function
  • Detail 6
    Please use EA758SD-17B as a replacement battery.
Part Number
EA758SD-15
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng

5,175,271 VND

1 Piece(s) 7 Day(s) or more

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1