(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đồng hành cùng Kỹ sư tương lai trong cuộc thi SMAE Award 2024. Xem chi tiết.
    MISUMI Vietnam accompanies Future Engineers in the SMAE Award 2024 competition. See more.  

LED Flashlight [Explosion-proof Type] EA758SB-21Y

LED Flashlight [Explosion-proof Type] EA758SB-21Y

You can add up to 6 items to the comparison list.

Loading...Tải…

Specifications of EA758SB-21Y

  • Details 1
    Resin body
  • Light source
    LED bulb
  • Battery used
    AA battery × 4 pcs. (Sold separately)
  • Battery lifespan
    Approximately 155 hours
  • Details 2
    Strap included
  • Weight
    161 g (including batteries)
  • Size
    ø 43×168mm
  • Brightness
    67 lumens
  • Illumination Pattern
    Lighting
  • Color
    Yellow
  • Details 3
    UL compliant product: ClassⅠ, Div.1, GroupsC, D;ClassⅠ, Div.2, GroupsA, B, C, D;ClassⅡ, Div.2, GroupsF, G;ClassⅢ, T3C
Part Number
EA758SB-21Y
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng

1,378,693 VND

1 Piece(s) 7 Day(s) or more

Basic Specifications

  • Details 1
    Resin body
  • Light source
    LED bulb
  • Battery used
    AA battery × 4 pcs. (Sold separately)
  • Battery lifespan
    Approximately 155 hours
  • Details 2
    Strap included
  • Weight
    161 g (including batteries)
  • Size
    ø 43×168mm
  • Brightness
    67 lumens
  • Illumination Pattern
    Lighting
  • Color
    Yellow
  • Details 3
    UL compliant product: ClassⅠ, Div.1, GroupsC, D;ClassⅠ, Div.2, GroupsA, B, C, D;ClassⅡ, Div.2, GroupsF, G;ClassⅢ, T3C

Product Description

【Product Specifications】
・Light source-LED bulb
・Brightness-67 lumens
・Battery life-Approx. 155 hours
・Dim.-Dia. 43 x 168mm
・Weight-161g (including batteries)
・Plastic body
・With strap
・UL-compliant product, Explosion-proof construction
・Color…Yellow
・Battery…AA size battery x 4 pcs (separately sold)

Specifications of EA758SB-21Y

  • Details 1
    Resin body
  • Light source
    LED bulb
  • Battery used
    AA battery × 4 pcs. (Sold separately)
  • Battery lifespan
    Approximately 155 hours
  • Details 2
    Strap included
  • Weight
    161 g (including batteries)
  • Size
    ø 43×168mm
  • Brightness
    67 lumens
  • Illumination Pattern
    Lighting
  • Color
    Yellow
  • Details 3
    UL compliant product: ClassⅠ, Div.1, GroupsC, D;ClassⅠ, Div.2, GroupsA, B, C, D;ClassⅡ, Div.2, GroupsF, G;ClassⅢ, T3C
Part Number
EA758SB-21Y
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng

1,378,693 VND

1 Piece(s) 7 Day(s) or more

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1