(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đồng hành cùng Kỹ sư tương lai trong cuộc thi SMAE Award 2024. Xem chi tiết.
    MISUMI Vietnam accompanies Future Engineers in the SMAE Award 2024 competition. See more.  

LED Light EA758RM-60

LED Light EA758RM-60

You can add up to 6 items to the comparison list.

Loading...Tải…

Specifications of EA758RM-60

  • Details 1
    Light collection and diffusion function
  • Light source
    LED bulb
  • Battery used
    AAA × 3 (sold separately)
  • Battery lifespan
    Approx. 1.5 hours (100%), approx. 3 hours (50%, blinking)
  • Details 2
    Strap included
  • Weight
    90 g (main body only)
  • Size
    ø 33×104.5mm
  • Materials
    Aluminum
  • Brightness
    130 lumens (100%), 65 lumens (50%)
  • Illumination Pattern
    lighting, blinking
Part Number
EA758RM-60
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng

397,750 VND

1 Piece(s) 12 Day(s)

Basic Specifications

  • Details 1
    Light collection and diffusion function
  • Light source
    LED bulb
  • Battery used
    AAA × 3 (sold separately)
  • Battery lifespan
    Approx. 1.5 hours (100%), approx. 3 hours (50%, blinking)
  • Details 2
    Strap included
  • Weight
    90 g (main body only)
  • Size
    ø 33×104.5mm
  • Materials
    Aluminum
  • Brightness
    130 lumens (100%), 65 lumens (50%)
  • Illumination Pattern
    lighting, blinking

Product Description

【Product Specifications】
・Light source-LED bulb
・Brightness-130 lumen(100%), 65 lumen(50%)
・Battery life-approx.1.5 hours(100%), approx.3 hours(50%, flashing)
・Size-φ33x104.5mm
・Weight-90g (only body)
・Material-Aluminum
・Drip-proof
・With strap.
・Battery-AAAsize battery x 3 pcs(separately sold)

Specifications of EA758RM-60

  • Details 1
    Light collection and diffusion function
  • Light source
    LED bulb
  • Battery used
    AAA × 3 (sold separately)
  • Battery lifespan
    Approx. 1.5 hours (100%), approx. 3 hours (50%, blinking)
  • Details 2
    Strap included
  • Weight
    90 g (main body only)
  • Size
    ø 33×104.5mm
  • Materials
    Aluminum
  • Brightness
    130 lumens (100%), 65 lumens (50%)
  • Illumination Pattern
    lighting, blinking
Part Number
EA758RM-60
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng

397,750 VND

1 Piece(s) 12 Day(s)

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1