(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đồng hành cùng Kỹ sư tương lai trong cuộc thi SMAE Award 2024. Xem chi tiết.
    MISUMI Vietnam accompanies Future Engineers in the SMAE Award 2024 competition. See more.  

Portable Light, LED Pocket Light EA758RE-2R

Portable Light, LED Pocket Light EA758RE-2R

You can add up to 6 items to the comparison list.

Loading...Tải…

Specifications of EA758RE-2R

  • Details 1
    Scattered light
  • Light source
    LED
  • Battery used
    AAA batteries × 2 pcs. (included)
  • Battery lifespan
    Approx. 3 hours (strong), approx. 50 hours (weak), approx. 5 hours (blinking)
  • Weight
    52.6 g (including batteries)
  • Size
    ø 14.5×135.9mm
  • Brightness
    180 lumens (strong), 9 lumens (weak), 180 lumens (blinking)
  • Beam distance
    76 m (strong)
  • Illumination Pattern
    Lighting/blinking
  • Accessories
    Holster
  • Body Material
    Aluminum
  • Body Color
    Red
Part Number
EA758RE-2R
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng

1,359,980 VND

1 Piece(s) 7 Day(s) or more

Basic Specifications

  • Details 1
    Scattered light
  • Light source
    LED
  • Battery used
    AAA batteries × 2 pcs. (included)
  • Battery lifespan
    Approx. 3 hours (strong), approx. 50 hours (weak), approx. 5 hours (blinking)
  • Weight
    52.6 g (including batteries)
  • Size
    ø 14.5×135.9mm
  • Brightness
    180 lumens (strong), 9 lumens (weak), 180 lumens (blinking)
  • Beam distance
    76 m (strong)
  • Illumination Pattern
    Lighting/blinking
  • Accessories
    Holster
  • Body Material
    Aluminum
  • Body Color
    Red

Product Description

【Product Specifications】
・Light Source …LED
・Diffused Light
・Irradiation Pattern …Lighting Up /Flashing
・Brightness …180Lumens (Strong )、9Lumens (Weak )、180Lumens (Flashing )
・Body Material …Aluminum
・Battery …AAA Battery ×2 Pcs (included)
・Battery Life …About 3Hour (Strong )、About 50Hour (Weak )、About 5Hour (Flashing )
・Irradiation Distance …76m(Strong )
・Size …Dia 14.5×135.9mm
・Weight …52.6g(Including Batteries)
・Body Color …Red
・Accessories …Holster
・Hard Anodized Aluminum Alloy Is Resistant To Scratches And Has Excellent Wear Resistance.

Specifications of EA758RE-2R

  • Details 1
    Scattered light
  • Light source
    LED
  • Battery used
    AAA batteries × 2 pcs. (included)
  • Battery lifespan
    Approx. 3 hours (strong), approx. 50 hours (weak), approx. 5 hours (blinking)
  • Weight
    52.6 g (including batteries)
  • Size
    ø 14.5×135.9mm
  • Brightness
    180 lumens (strong), 9 lumens (weak), 180 lumens (blinking)
  • Beam distance
    76 m (strong)
  • Illumination Pattern
    Lighting/blinking
  • Accessories
    Holster
  • Body Material
    Aluminum
  • Body Color
    Red
Part Number
EA758RE-2R
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng

1,359,980 VND

1 Piece(s) 7 Day(s) or more

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1