(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
【Product Specifications】
・Measure a diameter by directly imposing the plunger on the beveled hole.
・Target…Outside measurement
・Applicable angle…0 to 90°
・Measurement range…25 to 50mm
Specification 1 | ·The diameter is measured by pressing the plunger directly into the chamfered hole.·Measurement target: For external measurement/applicable angle: 0/90°·Measurement range: 25/50 mm·JAN: 4548745366532 |
---|
Please check the type/dimensions/specifications of the part EA725AA-13 in the (90 degrees )Bevel Gauge EA725AA-13 series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần EA725AA-13 trong chuỗi (90 degrees )Bevel Gauge EA725AA-13.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy