(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
【Product Specifications】
・Thick and wide
・For building iron work
・Front/back unit: mm
・Product in conformity with JIS Standard (EA720WA-50 only)
・Stainless Steel (SUS410)
・Length allowance-±0.2mm
・8-stage scale (with scales for :all of 8 surfaces)
・Measuring scale…(Outside scale) 300 x 150mm(Inside scale) 250 x 100mm
Specification 1 | ·Thick and wide, for architectural ironwork, front and back in mm units, JIS standard product (EA720WA-50 only), stainless steel (SUS410), length tolerance: ±0.2 mm·8 step scale (With scales on all 8 sides) | Specifications 2 | ·Measuring Scale: (Outer memory) 300 × 150 mm (Inner memory) 250 × 100 mm·JAN: 4518340698925 |
---|
Please check the type/dimensions/specifications of the part EA720WA-30A in the Tri-Square, Wide Silver Square EA720WA-30A series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần EA720WA-30A trong chuỗi Tri-Square, Wide Silver Square EA720WA-30A.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy