(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Digital Scale (With probation) EA715DB-30A

Digital Scale (With probation) EA715DB-30A
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      5,350,382VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Weighing capacity-20/30kg
・Min. division-20/50g
・Function-Tare subtraction, Auto power-off
・Power supply-D battery x 6 pcs
・Tray Dim.-230(W) x 190(D)mm
・Dim.-244(W) x 232(D) x 137(H)mm
・Weight-1.9kg
・For transactions and certifications with 4th grade specified measuring instrument (with certification)

Part Number
EA715DB-30A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

5,350,382 VND

1 Piece(s) 7 Day(s) or more

Loading...Tải…

  1. 1