600m nylon thread (Fluororesin coating)
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to ShipSố ngày giao hàng |
Size |
Tensile strength |
Weight |
Diameter |
|
390,220 VND
|
1 Piece(s)
|
|
6 Day(s) or more
|
No. 1 |
1.8 kg |
120g |
0.17mm |
|
391,318 VND
|
1 Piece(s)
|
|
6 Day(s) or more
|
No. 1.5 |
2.7 kg |
130g |
0.21mm |
|
406,656 VND
|
1 Piece(s)
|
|
7 Day(s) or more
|
No. 2 |
3.6 kg |
140g |
0.24mm |
|
407,203 VND
|
1 Piece(s)
|
|
7 Day(s) or more
|
No. 3 |
5.4 kg |
150g |
0.29mm |
|
447,640 VND
|
1 Piece(s)
|
|
7 Day(s) or more
|
No. 4 |
7.3 kg |
170g |
0.33mm |
|
500,678 VND
|
1 Piece(s)
|
|
7 Day(s) or more
|
No. 5 |
9.1 kg |
190g |
0.37mm |
|
523,190 VND
|
1 Piece(s)
|
|
6 Day(s) or more
|
No. 6 |
10.9 kg |
200g |
0.41mm |
|
653,071 VND
|
1 Piece(s)
|
|
7 Day(s) or more
|
No. 8 |
13.6 kg |
250g |
0.47mm |
|
723,438 VND
|
1 Piece(s)
|
|
6 Day(s) or more
|
No. 10 |
15.9 kg |
280g |
0.52mm |
Basic Specifications
-
- Materials
- Nylon (Fluororesin coating)
-
- Overall length
- 600m
Product Description
【Product Specifications】
・Length-600m
・Material-Nylon (fluorine resin coating)
・The fluorine resin coating prevents water absorption, which nylon lines would have.
・Dia.-0.17mm
・Tensile strength-1.8kg
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to ShipSố ngày giao hàng |
Size |
Tensile strength |
Weight |
Diameter |
|
390,220 VND
|
1 Piece(s)
|
|
6 Day(s) or more
|
No. 1 |
1.8 kg |
120g |
0.17mm |
|
391,318 VND
|
1 Piece(s)
|
|
6 Day(s) or more
|
No. 1.5 |
2.7 kg |
130g |
0.21mm |
|
406,656 VND
|
1 Piece(s)
|
|
7 Day(s) or more
|
No. 2 |
3.6 kg |
140g |
0.24mm |
|
407,203 VND
|
1 Piece(s)
|
|
7 Day(s) or more
|
No. 3 |
5.4 kg |
150g |
0.29mm |
|
447,640 VND
|
1 Piece(s)
|
|
7 Day(s) or more
|
No. 4 |
7.3 kg |
170g |
0.33mm |
|
500,678 VND
|
1 Piece(s)
|
|
7 Day(s) or more
|
No. 5 |
9.1 kg |
190g |
0.37mm |
|
523,190 VND
|
1 Piece(s)
|
|
6 Day(s) or more
|
No. 6 |
10.9 kg |
200g |
0.41mm |
|
653,071 VND
|
1 Piece(s)
|
|
7 Day(s) or more
|
No. 8 |
13.6 kg |
250g |
0.47mm |
|
723,438 VND
|
1 Piece(s)
|
|
6 Day(s) or more
|
No. 10 |
15.9 kg |
280g |
0.52mm |
Loading...Tải…
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer toCác thông số kỹ thuật và kích thước của mã sản phẩm có thể không được bao phủ đầy đủ. Để biết chi tiết chính xác, hãy tham khảomanufacturer catalogsdanh mục nhà sản xuất.