(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
angle vise (semicircle)

angle vise (semicircle)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      3,284,713VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·A precision machine vise
· Material: cast iron
·Angle adjustment: 0 to 90° (with scale)
·Jaw capacity: 75 mm / 100 mm
·Maximum opening: 75 mm / 100 mm

 
Part Number
EA525DF-1
EA525DF-2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngWeight Maximum opening
(mm)
Opening width
(mm)
Specification 1

3,284,713 VND

1 Piece(s) 6 Day(s) or more 5.9 kg7575·Materials: Cast iron/angle adjustment: 0/90° (with scale)/mouth width: 75 mm·Maximum opening: 75 mm·Weight: 5.9 kg·JAN: 4518340436411

13,077,730 VND

1 Piece(s) 10 Day(s) 9 kg100100·Materials: Cast iron/angle adjustment: 0/90° (with scale)/mouth width: 100 mm·Maximum opening: 100 mm/weight: 9 kg·JAN: 4518340436428

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Angle adjustment 0 to 90° (Graduated) Materials Cast iron Product type Main unit