(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đồng hành cùng Kỹ sư tương lai trong cuộc thi SMAE Award 2024. Xem chi tiết.
    MISUMI Vietnam accompanies Future Engineers in the SMAE Award 2024 competition. See more.  

MC Nylon Plate EA441NC-7B

MC Nylon Plate EA441NC-7B
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,752,286VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Material-MC Nylon (MC901)
・Color-Blue
・Dim. (mm)…300 x 300
・Thickness…7mm

Part Number
EA441NC-7B
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

1,752,286 VND

1 Piece(s) 7 Day(s) or more

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Materials MC Nylon (MC901) Thickness 7mm Size 300×300mm
Color Blue Weight 720g Continuous operating temperature High temperature: 120°C, low temperature: -40°C
Chemical Resistance Oil: ○, acid: none, alkali: ○~△, organic solvent: ○ The Food Sanitation Act of Japan Compliant (after boiling for 1.5 hours) Steam-Resistant ×
Non-water absorbable Tensile Strength At normal temperature: 980 kgf / cm², at high temperature continuous use temperature: 400 kgf / cm² (120°C) Abrasion Resistance (W: Slip Wear, A: Scratch Wear) Excellent in both W and A under severe operating conditions
Slip Characteristics Good Impact Resistance Good