(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Library, Book Storage Depth 515 mm (A3 Type) (Part Number)

Library, Book Storage Depth 515 mm (A3 Type)
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
  • When placing the upper and lower placement dual use type on the bottom, use a separately sold base (FB52-G06/FB52-G06W).

Product Description

[Specifications]
·Compatible overturning prevention metal fittings: TK/NTK type
·Product compliant with the law on Promoting Green Purchasing: Compatible

Part Number
FJG52-G7W
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngWidth (mm) Height (mm) Installation Type Maximum Load (kg/unit) Uniform Load Capacity (kg / level) Details Type Accessory Shelf Board Pitch
(mm)
Additional shelf board JAN Code Trusco Code Compatible Base Mass
(kg)
Amount Of Content

-

1 Piece(s) Quote 1760750For both upper and lower placement20060Glass Sliding Door BookcaseCylinder lock, shelf board x 230N-33W4989999761313520-6880FB52-G06W51.01 unit

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Depth (mm) 515 Product Type Other Product Type Finished product
Color Neogray Compatible metal fittings to prevent tipping over TK/NTK Type Amount Of Content 1 unit

Please check the type/dimensions/specifications of the part FJG52-G7W in the Library, Book Storage Depth 515 mm (A3 Type) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần FJG52-G7W trong chuỗi Library, Book Storage Depth 515 mm (A3 Type).

Products like this...

Part Number
FJG52-G11
FJG52-G11W
FJG52-G7
FO52-G19
FS52-G11
FS52-G11W
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngWidth (mm) Height (mm) Installation Type Maximum Load (kg/unit) Uniform Load Capacity (kg / level) Details Type Accessory Shelf Board Pitch
(mm)
Additional shelf board JAN Code Trusco Code Compatible Base Mass
(kg)
Amount Of Content

-

1 Piece(s) Quote 8801110For both upper and lower placement18060Glass Sliding Door BookcaseCylinder lock, shelf board x 230N-33W4989999761344520-6910FB52-G0634.0-

-

1 Piece(s) Quote 17601110For both upper and lower placement20060Glass Sliding Door BookcaseCylinder lock, shelf board x 430N-33W4989999761351520-6928FB52-G06W70.0-

12,260,694 VND

1 Piece(s) 12 Day(s) 880750For both upper and lower placement12060Glass Sliding Door BookcaseCylinder lock, shelf board x 130N-33W4989999761306520-6871FB52-G0625.0-

-

1 Piece(s) Quote 8801860Dedicated for bottom support20060Open Archive4 Shelf Boards30N-33W4989999761368520-6944-40.0-

-

1 Piece(s) Quote 8801110For both upper and lower placement18060File Cabinet with Double-Sliding DoorsCylinder lock, shelf board x 230N-33W4989999761320520-6898FB52-G0634.0-

-

1 Piece(s) Quote 17601110For both upper and lower placement20060File Cabinet with Double-Sliding DoorsCylinder lock, shelf board x 430N-33W4989999761337520-6901FB52-G06W68.0-