(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | d (mm) | L (mm) | C (mm) | M (mm) |
---|---|---|---|---|---|---|---|---|
4,801,480 VND | 1 Piece(s) | 33 Day(s) | 0.5~7.0 | 60 | 19 | M8 | ||
4,838,707 VND | 1 Piece(s) | 33 Day(s) | 0.5~7.0 | 90 | 19 | M8 | ||
4,913,161 VND | 1 Piece(s) | 33 Day(s) | 0.5~7.0 | 120 | 19 | M8 | ||
4,875,935 VND | 1 Piece(s) | 33 Day(s) | 1.0~10 | 60 | 28 | M11 | ||
4,913,161 VND | 1 Piece(s) | 33 Day(s) | 1.0~10 | 90 | 28 | M11 | ||
4,796,550 VND | 1 Piece(s) | 33 Day(s) | 1.0~10 | 120 | 28 | M11 | ||
4,834,922 VND | 1 Piece(s) | 33 Day(s) | 1.0~13 | 60 | 34 | M14 | ||
5,099,299 VND | 1 Piece(s) | 33 Day(s) | 1.0~13 | 90 | 34 | M14 | ||
5,173,753 VND | 1 Piece(s) | 33 Day(s) | 1.0~13 | 120 | 34 | M14 | ||
5,173,753 VND | 1 Piece(s) | 33 Day(s) | 1.0~16 | 75 | 42 | M18 | ||
5,210,984 VND | 1 Piece(s) | 33 Day(s) | 1.0~16 | 105 | 42 | M18 | ||
5,248,210 VND | 1 Piece(s) | 33 Day(s) | 1.0~16 | 120 | 42 | M18 | ||
5,285,438 VND | 1 Piece(s) | 33 Day(s) | 2.0~20 | 75 | 50 | M24 | ||
5,359,893 VND | 1 Piece(s) | 33 Day(s) | 2.0~20 | 105 | 50 | M24 | ||
5,755,860 VND | 1 Piece(s) | 33 Day(s) | 2.0~20 | 120 | 50 | M24 | ||
5,755,860 VND | 1 Piece(s) | 33 Day(s) | 2.0~20 | 120 | 50 | M24 | ||
5,210,984 VND | 1 Piece(s) | 33 Day(s) | 2.0~20 | 135 | 50 | M24 | ||
5,210,984 VND | 1 Piece(s) | 33 Day(s) | 0.5~0.7 | 60 | 19 | M8 | ||
5,285,438 VND | 1 Piece(s) | 33 Day(s) | 1.0~10 | 60 | 28 | M11 | ||
5,333,764 VND | 1 Piece(s) | 33 Day(s) | 1.0~10 | 90 | 28 | M11 | ||
5,257,019 VND | 1 Piece(s) | 33 Day(s) | 1.0~10 | 120 | 28 | M11 | ||
5,546,030 VND | 1 Piece(s) | 33 Day(s) | 1.0~13 | 80 | 34 | M14 | ||
5,694,942 VND | 1 Piece(s) | 33 Day(s) | 1.0~13 | 105 | 34 | M14 | ||
5,333,764 VND | 1 Piece(s) | 33 Day(s) | 1.0~13 | 135 | 34 | M14 | ||
5,410,508 VND | 1 Piece(s) | 33 Day(s) | 1.0~16 | 80 | 42 | M18 | ||
5,732,169 VND | 1 Piece(s) | 33 Day(s) | 1.0~16 | 105 | 42 | M18 | ||
5,694,942 VND | 1 Piece(s) | 33 Day(s) | 1.0~16 | 135 | 42 | M18 | ||
5,602,370 VND | 1 Piece(s) | 33 Day(s) | 2.0~20 | 80 | 50 | M24 | ||
5,717,488 VND | 1 Piece(s) | 33 Day(s) | 2.0~20 | 105 | 50 | M24 | ||
5,870,977 VND | 1 Piece(s) | 33 Day(s) | 2.0~20 | 135 | 50 | M24 | ||
5,947,722 VND | 1 Piece(s) | 33 Day(s) | 3.0~26 | 80 | 63 | M28 | ||
6,062,839 VND | 1 Piece(s) | 33 Day(s) | 3.0~26 | 105 | 63 | M28 | ||
5,947,722 VND | 1 Piece(s) | 33 Day(s) | 3.0~26 | 135 | 63 | M28 | ||
6,062,839 VND | 1 Piece(s) | 33 Day(s) | 1.0~10 | 90 | 28 | 11 | ||
6,293,074 VND | 1 Piece(s) | 33 Day(s) | 1.0~10 | 120 | 28 | 11 | ||
6,139,584 VND | 1 Piece(s) | 33 Day(s) | 1.0~10 | 150 | 28 | 11 | ||
6,216,329 VND | 1 Piece(s) | 33 Day(s) | 1.0~13 | 90 | 34 | 14 | ||
6,408,191 VND | 1 Piece(s) | 33 Day(s) | 1.0~13 | 120 | 34 | 14 | ||
6,446,563 VND | 1 Piece(s) | 33 Day(s) | 1.0~13 | 150 | 34 | 14 | ||
6,638,425 VND | 1 Piece(s) | 33 Day(s) | 1.0~16 | 105 | 42 | 18 | ||
7,252,384 VND | 1 Piece(s) | 33 Day(s) | 1.0~16 | 135 | 42 | 18 | ||
6,676,798 VND | 1 Piece(s) | 33 Day(s) | 1.0~16 | 165 | 42 | 18 | ||
6,945,404 VND | 1 Piece(s) | 33 Day(s) | 2.0~20 | 105 | 50 | 24 | ||
7,597,735 VND | 1 Piece(s) | 33 Day(s) | 2.0~20 | 135 | 50 | 24 | ||
7,060,522 VND | 1 Piece(s) | 33 Day(s) | 2.0~20 | 165 | 50 | 24 | ||
7,597,735 VND | 1 Piece(s) | 33 Day(s) | 3.0~26 | 135 | 63 | 28 | ||
8,058,204 VND | 1 Piece(s) | 33 Day(s) | 3.0~26 | 165 | 63 | 28 |
Loading...Tải…
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy