(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Counterbore (JIS Type II) CBJIS (Part Number)

Counterbore (JIS Type II) CBJIS
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      953,978VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
Materials: HSS-Co
Work material: general steel: ○Work material: cast iron: ○
Work material: aluminum: ○Work material: copper: ○

Part Number
CBJIS10
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngNominal Outer diameter of blade
(mm)
Outer diameter tolerance
(mm)
Guide Diameter
(mm)
Guide Diameter Tolerance
(mm)
Blade Length
(mm)
Guide Length
(mm)
Overall Length
(mm)
Handle diameter
(mm)

2,530,686 VND

1 Piece(s) 9 Day(s) or more CBJIS1017.5+0.060~+0.10310.5-0.091251015012

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Work Material: General Steel Work Material: Cast Iron Work material / Aluminum
Work Material: Copper Material Cobalt HSS

Please check the type/dimensions/specifications of the part CBJIS10 in the Counterbore (JIS Type II) CBJIS series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CBJIS10 trong chuỗi Counterbore (JIS Type II) CBJIS.

Products like this...

Part Number
CBJIS12
CBJIS3
CBJIS4
CBJIS5
CBJIS6
CBJIS8
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngNominal Outer diameter of blade
(mm)
Outer diameter tolerance
(mm)
Guide Diameter
(mm)
Guide Diameter Tolerance
(mm)
Blade Length
(mm)
Guide Length
(mm)
Overall Length
(mm)
Handle diameter
(mm)

3,266,250 VND

1 Piece(s) 9 Day(s) or more CBJIS1220+0.060~+0.10313-0.091251215212

953,978 VND

1 Piece(s) 9 Day(s) or more CBJIS36.5+0.042~+0.0783.2-0.038~-0.020143716

1,051,786 VND

1 Piece(s) 9 Day(s) or more CBJIS48+0.042~+0.0784.3-0.038~-0.020144856

1,273,903 VND

1 Piece(s) 9 Day(s) or more CBJIS59.5+0.042~+0.0785.3-0.038~-0.020185958

1,437,648 VND

1 Piece(s) 9 Day(s) or more CBJIS611+0.050~+0.0936.4-0.047~-0.0251861068

1,828,888 VND

1 Piece(s) 9 Day(s) or more CBJIS814+0.050~+0.0938.4-0.047~-0.02522811812