(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (ICT) 1/7/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

Wheel Brush With Shaft (Shaft Diameter 6 mm) Steel Wire (Part Number)

Wheel Brush With Shaft (Shaft Diameter 6 mm) Steel Wire
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      283,366VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • When working, always wear protective gear such as a safety helmet, safety glasses, etc.

Product Description

[Features]
· Uses high quality wire material for excellent durability and long life.
· Available in a wide range of sizes, suitable for various applications.
[Applications]
· Deburring and rust removal from metal products.
· For removing color or rust, etc.
· For processing welding joints.

Part Number
414162
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngOuter Diameter
(mm)
Wire diameter
(mm)
Brush Long
(mm)
Max. Rotational Speed
(rpm)
Overall Length
(mm)
Metal fitting diameter x metal fitting width
(mm)
JAN Code Trusco Code Mass
(g)
Number Contained In A Packet

283,366 VND

1 Piece(s) 5 Day(s) or more 400.39180004222x84017359392072483-9749431 pc.

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Shaft Diameter(mm) 6 Product Type Wheel Brush Shaft length(mm) 30
Hair material Steel Wire Number Contained In A Packet 1 pc.

Please check the type/dimensions/specifications of the part 414162 in the Wheel Brush With Shaft (Shaft Diameter 6 mm) Steel Wire series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 414162 trong chuỗi Wheel Brush With Shaft (Shaft Diameter 6 mm) Steel Wire.

Products like this...

Part Number
413142
413162
414142
415142
415162
416142
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngOuter Diameter
(mm)
Wire diameter
(mm)
Brush Long
(mm)
Max. Rotational Speed
(rpm)
Overall Length
(mm)
Metal fitting diameter x metal fitting width
(mm)
JAN Code Trusco Code Mass
(g)
Number Contained In A Packet

295,393 VND

1 Piece(s) 6 Day(s) or more 300.26200004018x64017359392003483-969223-

334,673 VND

1 Piece(s) 7 Day(s) or more 300.36200004018x64017359392249483-970624-

289,863 VND

1 Piece(s) 6 Day(s) or more 400.29180004222x84017359392027483-973138-

318,928 VND

1 Piece(s) 7 Day(s) or more 500.212150004226x114017359392041483-977356-

293,088 VND

1 Piece(s) 6 Day(s) or more 500.312150004226x114017359392089483-978159-

331,867 VND

1 Piece(s) 7 Day(s) or more 600.217150004226x114017359392058483-981169-