(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
HSS metal saw (For ordinary steel) (Part Number)

HSS metal saw (For ordinary steel)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      3,782,888VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·For ordinary steel.
·It has strong tenacity and rigidity.
[Applications]
·For cutting iron, stainless steel, non-ferrous metals, etc.

Features

●For standard steel.
●Has tough adhesion and rigidity.

Usage

●For Cutting Iron, Stainless Steel, Non-Ferrous Metals, etc.

Specification

●SPQ(sheet):1

Materials

●High Speed Steel
Part Number
HSS300X2.5X31.8X4
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngOutside Diameter
(mm)
Thickness
(mm)
Pitch
(mm)
Core-to-core
(mm)
Number of pieces Pin Hole Diameter
(mm)
Inner Diameter Compatible Max. Rotational Speed
(rpm)
JAN Code Trusco Code Mass
(kg)
Number Contained In A Packet

4,329,250 VND

1 Piece(s) 7 Day(s) or more 3002.54502931.8For Daido Kogyo Co., Ltd.754535719514044274-26161.291 pc.

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Use For Ordinary steel Material Properties High Speed Steel Number Contained In A Packet 1 pc.

Please check the type/dimensions/specifications of the part HSS300X2.5X31.8X4 in the HSS metal saw (For ordinary steel) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần HSS300X2.5X31.8X4 trong chuỗi HSS metal saw (For ordinary steel).

Products like this...

Part Number
HSS300X2.0X31.8X4
HSS300X2.0X31.8X5
HSS300X2.0X31.8X6
HSS300X2.5X31.8X5
HSS300X2.5X31.8X6
HSS370X2.5X40X4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngOutside Diameter
(mm)
Thickness
(mm)
Pitch
(mm)
Core-to-core
(mm)
Number of pieces Pin Hole Diameter
(mm)
Inner Diameter Compatible Max. Rotational Speed
(rpm)
JAN Code Trusco Code Mass
(kg)
Number Contained In A Packet

4,016,748 VND

1 Piece(s) 6 Day(s) or more 30024502931.8For Daido Kogyo Co., Ltd.754535719513047274-25600.97-

3,921,990 VND

1 Piece(s) 7 Day(s) or more 30025502931.8For Daido Kogyo Co., Ltd.754535719513054274-25780.97-

4,016,748 VND

1 Piece(s) 7 Day(s) or more 30026502931.8For Daido Kogyo Co., Ltd.754535719513061274-25860.97-

4,329,250 VND

1 Piece(s) 8 Day(s) or more 3002.55502931.8For Daido Kogyo Co., Ltd.754535719514051274-26241.29-

4,359,138 VND

1 Piece(s) 7 Day(s) or more 3002.56502931.8For Daido Kogyo Co., Ltd.754535719514068274-26321.29-

7,676,543 VND

1 Piece(s) 7 Day(s) or more 3702.546341140For Angel and Murahashi products604535719516147274-28611.8-