(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
· Wave type designed with an emphasis on clean cut sections.
· Economical with amazing cost performance.
[Applications]
· For cutting concrete, mortar, blocks, bricks, slate, etc.
Part Number |
---|
89715 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Product Model | Wheel Model | Specifications | Use | Outside Diameter (mm) | Blade Thickness (mm) | Hole Diameter (mm) | Tip Height (mm) | Max. Rotational Speed (rpm) | JAN Code | Trusco Code | Main cutting material | Outer diameter (mm) | Blade thickness (mm) | Inner Diameter (mm) | Dry / wet | Product type | Blade width (mm) | JAN code | Wheel type | Trusco code | Maximum operating rotational speed (rpm) | Included ring hole diameter (mm) | Included ring bore diameter (mm) | Base Metal Material | Chip Material | Weight (g) | Ordering Unit |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,672,585 VND | 1 Piece(s) | 13 Day(s) or more | - | - | - | - | - | - | - | - | - | - | - | Brick/Stone/Blocks/Concrete asphalt | 200 | 2.2 | 25.4 | Dry type | Main unit | 8 | 4939752897155 | Wave type | 827-5312 | 7600 | 22·20 | - | - | - | 396 | - |
Loading...Tải…
Please check the type/dimensions/specifications of the part 89715 in the Diamond cutter "Turbo Wave" (dry type) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 89715 trong chuỗi Diamond cutter "Turbo Wave" (dry type).
Part Number |
---|
89711 |
89712 |
89713 |
89714 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Product Model | Wheel Model | Specifications | Use | Outside Diameter (mm) | Blade Thickness (mm) | Hole Diameter (mm) | Tip Height (mm) | Max. Rotational Speed (rpm) | JAN Code | Trusco Code | Main cutting material | Outer diameter (mm) | Blade thickness (mm) | Inner Diameter (mm) | Dry / wet | Product type | Blade width (mm) | JAN code | Wheel type | Trusco code | Maximum operating rotational speed (rpm) | Included ring hole diameter (mm) | Included ring bore diameter (mm) | Base Metal Material | Chip Material | Weight (g) | Ordering Unit |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
684,260 VND | 1 Piece(s) | 6 Day(s) or more | Diamond Cutter | Wave Type | Dry Type | Concrete and Mortar | 105 | 2.2 | 20 | 8 | 14500 | 4939752897117 | 414-0028 | - | - | - | - | - | - | - | - | - | - | - | - | 15 | Tool Steel | Diamond Abrasive Grain | - | 1 pc. | ||
786,757 VND | 1 Piece(s) | 6 Day(s) or more | Diamond Cutter | Wave Type | Dry Type | Concrete and Mortar | 125 | 2.2 | 22 | 8 | 12200 | 4939752897124 | 414-0036 | - | - | - | - | - | - | - | - | - | - | - | - | 20 | - | - | - | 1 pc. | ||
992,330 VND | 1 Piece(s) | 6 Day(s) or more | Diamond Cutter | Wave Type | Dry Type | Concrete and Mortar | 150 | 2.2 | 25.4 | 8 | 10100 | 4939752897131 | 414-0044 | - | - | - | - | - | - | - | - | - | - | - | - | 22 | - | - | - | 1 pc. | ||
1,329,161 VND | 1 Piece(s) | 6 Day(s) or more | Diamond Cutter | Wave Type | Dry Type | Concrete and Mortar | 180 | 2.2 | 25.4 | 8 | 8400 | 4939752897148 | 414-0052 | - | - | - | - | - | - | - | - | - | - | - | - | 22 | - | - | - | 1 pc. |