(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Diamond cutter "Turbo Wave" (dry type) (Part Number)

Diamond cutter "Turbo Wave" (dry type)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      684,260VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Wave type designed with an emphasis on clean cut sections.
· Economical with amazing cost performance.
[Applications]
· For cutting concrete, mortar, blocks, bricks, slate, etc.

Part Number
89711
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngProduct Model Wheel Model Specifications Use Outside Diameter
(mm)
Blade Thickness
(mm)
Hole Diameter
(mm)
Tip Height
(mm)
Max. Rotational Speed
(rpm)
JAN Code Trusco Code Main cutting material Outer diameter
(mm)
Blade thickness
(mm)
Inner Diameter
(mm)
Dry / wet Product type Blade width
(mm)
JAN code Wheel type Trusco code Maximum operating rotational speed (rpm) Included ring hole diameter (mm) Included ring bore diameter
(mm)
Base Metal Material Chip Material Weight
(g)
Ordering Unit

684,260 VND

1 Piece(s) 6 Day(s) or more Diamond CutterWave TypeDry TypeConcrete and Mortar1052.2208145004939752897117414-0028------------15Tool SteelDiamond Abrasive Grain-1 pc.

Loading...Tải…

  1. 1

Please check the type/dimensions/specifications of the part 89711 in the Diamond cutter "Turbo Wave" (dry type) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 89711 trong chuỗi Diamond cutter "Turbo Wave" (dry type).

Products like this...

Part Number
89712
89713
89714
89715
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngProduct Model Wheel Model Specifications Use Outside Diameter
(mm)
Blade Thickness
(mm)
Hole Diameter
(mm)
Tip Height
(mm)
Max. Rotational Speed
(rpm)
JAN Code Trusco Code Main cutting material Outer diameter
(mm)
Blade thickness
(mm)
Inner Diameter
(mm)
Dry / wet Product type Blade width
(mm)
JAN code Wheel type Trusco code Maximum operating rotational speed (rpm) Included ring hole diameter (mm) Included ring bore diameter
(mm)
Base Metal Material Chip Material Weight
(g)
Ordering Unit

786,757 VND

1 Piece(s) 6 Day(s) or more Diamond CutterWave TypeDry TypeConcrete and Mortar1252.2228122004939752897124414-0036------------20---1 pc.

992,330 VND

1 Piece(s) 6 Day(s) or more Diamond CutterWave TypeDry TypeConcrete and Mortar1502.225.48101004939752897131414-0044------------22---1 pc.

1,329,161 VND

1 Piece(s) 6 Day(s) or more Diamond CutterWave TypeDry TypeConcrete and Mortar1802.225.4884004939752897148414-0052------------22---1 pc.

1,672,585 VND

1 Piece(s) 13 Day(s) or more -----------Brick/Stone/Blocks/Concrete asphalt2002.225.4Dry typeMain unit84939752897155Wave type827-5312760022·20---396-