(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Inner Diameter Cutter (With Drop Prevention) For PVC Pipes, Drop Prevention Adapter (With Strap)

Inner Diameter Cutter (With Drop Prevention) For PVC Pipes, Drop Prevention Adapter (With Strap)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      618,415VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Attachable to impact drivers and disk grinders (with the use of an extension adapter).
· Includes a drop prevention feature so the shaft will not drop into the pipe even if it breaks.
[Applications]
· For cutting the inner surface of riser PVC pipes.

Part Number
TNC-RS
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngOrdering unit

618,415 VND

1 Piece(s) 6 Day(s) or more 1 pc.

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Product Model Internal PVC Pipe Cutter Mass(g) 80 Maximum Cutting Thickness(mm) 7
Shaft Diameter(mm) 6.35mm JAN Code 4975180886361 Trusco Code 469-6735
Tool Used Electric Drill (12 V and higher) (Can also be used with impact drills) Abstract Fall Prevention Adapter (Includes Strap) Ordering unit 1 pc.

Please check the type/dimensions/specifications of the part TNC-RS in the Inner Diameter Cutter (With Drop Prevention) For PVC Pipes, Drop Prevention Adapter (With Strap) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần TNC-RS trong chuỗi Inner Diameter Cutter (With Drop Prevention) For PVC Pipes, Drop Prevention Adapter (With Strap).