(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (ICT) 16/6/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

Sliding Air Nipper (Bracket Type) Pull Type (Part Number)

Sliding Air Nipper (Bracket Type) Pull Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      14,632,800VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Blade sold separately

Product Description

【Feature】
・A smooth continuous slide has been achieved even with a large-diameter gate cut where a large impact is applied at the moment of cutting
・For gate cutting equipment attached to plastic molded take-out machines
・Blades are sold separately.

Part Number
GT-NB30-LW10-TM
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCutting Capacity (Iron Wire)
(mm)
Cutting Capacity (ABS Resin)
(mm)
Pressure Force
(N)
Air Consumption Amount
(cm³/count)
Width
(mm)
Depth
(mm)
Height
(mm)
Mouting Hole (A×B) Trusco Code JAN Code Mass
(g)
Quantity

22,892,000 VND

1 Piece(s) 15 Day(s) 2.81027445848484.520036×68465-0735490758730909913151 unit

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Product Type Air Nipper Cutting Capacity (Copper Wire)(mm) 2.6 Operating Air Pressure(Mpa) 0.5 to 0.6
Movement Type Single Acting Type Quantity 1 unit

Please check the type/dimensions/specifications of the part GT-NB30-LW10-TM in the Sliding Air Nipper (Bracket Type) Pull Type series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần GT-NB30-LW10-TM trong chuỗi Sliding Air Nipper (Bracket Type) Pull Type.

Products like this...

Part Number
GT-NB20-LW10-TM
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngCutting Capacity (Iron Wire)
(mm)
Cutting Capacity (ABS Resin)
(mm)
Pressure Force
(N)
Air Consumption Amount
(cm³/count)
Width
(mm)
Depth
(mm)
Height
(mm)
Mouting Hole (A×B) Trusco Code JAN Code Mass
(g)
Quantity

14,632,800 VND

1 Piece(s) 15 Day(s) 271372230736915730×57465-07194907587309082785-