(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (ICT) 1/7/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

Laminated Buff, Applications: Polishing【10 Pieces Per Package】 (Part Number)

Laminated Buff, Applications: Polishing

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Laminated Buff, Applications: Polishing
  • Laminated Buff, Applications: Polishing
  • Laminated Buff, Applications: Polishing
  • Laminated Buff, Applications: Polishing
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,078,383VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Buffs with different characteristics are available depending on the polishing objective.
· It is perfect for finish polishing because the soft contact causes almost no damage to the work.
[Applications]
· Applicable Materials: Ceramics, Glass, Tool Steel, Alloy Steel, Resin, Rubber, Cemented Carbide, Cermet, General Steel, Stainless Steel, Aluminum, Copper

Part Number
GA4332
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngOuter Diameter
(mm)
Width
(mm)
Shaft Diameter
(mm)
Particle Size
(#)
Type Overall Length
(mm)
JAN Code Trusco Code Mass
(g)
Number Contained In A Packet

1,260,248 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

9 Day(s) 22102.34100Cotton Mop50.04580120522768499-5597291 Bag (10 pcs)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Application Polishing Material Buff Max. Rotational Speed(rpm) 5000
Number Contained In A Packet 1 Bag (10 pcs)

Please check the type/dimensions/specifications of the part GA4332 in the Laminated Buff, Applications: Polishing series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần GA4332 trong chuỗi Laminated Buff, Applications: Polishing.

Products like this...

Part Number
GA4302
GA4311
GA4331
GA4341
GA4361
GA4371
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Number of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipSố ngày giao hàngOuter Diameter
(mm)
Width
(mm)
Shaft Diameter
(mm)
Particle Size
(#)
Type Overall Length
(mm)
JAN Code Trusco Code Mass
(g)
Number Contained In A Packet

1,260,796 VND

10 Pieces Per Package

10 Pieces Per Package

1 Pack(s) 9 Day(s) 223.52.34120Cotton47.04580120522706499-556234-

1,593,785 VND

10 Pieces Per Package

10 Pieces Per Package

1 Pack(s) 9 Day(s) 2853100Cotton50.04580120522720499-557160-

1,078,383 VND

10 Pieces Per Package

10 Pieces Per Package

1 Pack(s) 9 Day(s) 1482.34100Cotton Mop40.04580120522744499-558920-

2,225,981 VND

10 Pieces Per Package

10 Pieces Per Package

1 Pack(s) 9 Day(s) 22163100Cotton Mop51.04580120522805499-560147-

1,259,263 VND

10 Pieces Per Package

10 Pieces Per Package

1 Pack(s) 9 Day(s) 1442.34100Felt37.54580120522829499-561920-

1,381,883 VND

10 Pieces Per Package

10 Pieces Per Package

1 Pack(s) 9 Day(s) 2273100Felt49.04580120522867499-562741-