(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Do bão Yagi, thời gian giao hàng đối với khách miền Bắc sẽ kéo dài thêm 2-3 ngày hoặc hơn. Xin Quý khách thông cảm!
    Due to Typhoon Yagi, delivery time for Northern customers will be extended by 2-3 days or more. We appreciate your understanding!

Felt Buffing, Excellent Holding Power of Abrasives Enables Effective Grinding【5-10 Pieces Per Package】 (Part Number)

Felt Buffing, Excellent Holding Power of Abrasives Enables Effective Grinding

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Felt Buffing, Excellent Holding Power of Abrasives Enables Effective Grinding
  • Felt Buffing, Excellent Holding Power of Abrasives Enables Effective Grinding
  • Felt Buffing, Excellent Holding Power of Abrasives Enables Effective Grinding
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      937,095VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A high-quality, smooth buff made of wool compressed to high density.
· Excellent abrasive retention force enables effective polishing.
[Applications]
· Applicable Materials: Ceramics, Glass, Tool Steel, Alloy Steel, Cemented Carbide, Cermet, General Steel, Stainless Steel, Aluminum, Copper

Part Number
GA2182
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngOuter Diameter
(mm)
Width
(mm)
Shaft Diameter
(mm)
Type Shaft length
(mm)
Overall Length
(mm)
Max. Rotational Speed
(rpm)
JAN Code Trusco Code Mass
(g)
Number Contained In A Packet

1,190,885 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

9 Day(s) 8103Shell type/hard4245.0300004580120521181499-4809251 Bag (10 pcs)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Application Polishing Material Buff

Please check the type/dimensions/specifications of the part GA2182 in the Felt Buffing, Excellent Holding Power of Abrasives Enables Effective Grinding series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần GA2182 trong chuỗi Felt Buffing, Excellent Holding Power of Abrasives Enables Effective Grinding.

Products like this...

Part Number
GA2181
GA2183
GA2184
GA2211
GA2212
GA2261
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Number of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipSố ngày giao hàngOuter Diameter
(mm)
Width
(mm)
Shaft Diameter
(mm)
Type Shaft length
(mm)
Overall Length
(mm)
Max. Rotational Speed
(rpm)
JAN Code Trusco Code Mass
(g)
Number Contained In A Packet

1,219,606 VND

10 Pieces Per Package

10 Pieces Per Package

1 Pack(s) 9 Day(s) 6103Shell type/hard4245.0300004580120521167499-4795231 Bag (10 pcs)

1,191,651 VND

10 Pieces Per Package

10 Pieces Per Package

1 Pack(s) 9 Day(s) 10153Shell type/hard4750.0300004580120521204499-4817321 Bag (10 pcs)

1,319,155 VND

10 Pieces Per Package

10 Pieces Per Package

1 Pack(s) 9 Day(s) 13203Shell type/hard5558.0300004580120521228499-4825431 Bag (10 pcs)

1,205,993 VND

10 Pieces Per Package

10 Pieces Per Package

1 Pack(s) 9 Day(s) 10103Spherical Type: Hard3646.0300004580120521303499-4868321 Bag (10 pcs)

1,436,465 VND

10 Pieces Per Package

10 Pieces Per Package

1 Pack(s) 9 Day(s) 15153Spherical Type: Hard3550.0300004580120521327499-4876411 Bag (10 pcs)

1,206,543 VND

10 Pieces Per Package

10 Pieces Per Package

1 Pack(s) 9 Day(s) 10163Shell type/hard3450.0300004580120521426499-4922371 Bag (10 pcs)