(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Felt Buff Shaft Diameter 3.0 mm【10 Pieces Per Package】 (Part Number)

Felt Buff Shaft Diameter 3.0 mm
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      929,270VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A high-quality, smooth buff made of wool compressed to high density.
· Excellent abrasive retention force enables effective polishing.
[Applications]
· Applicable Materials: Ceramics, Glass, Tool Steel, Alloy Steel, Cemented Carbide, Cermet, General Steel, Stainless Steel, Aluminum, Copper

Part Number
GA2172
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngOuter Diameter
(mm)
Width
(mm)
Type Shaft length
(mm)
Overall Length
(mm)
Max. Rotational Speed
(rpm)
JAN Code Trusco Code Mass
(g)
Number Contained In A Packet

1,190,885 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

9 Day(s) 810Shell type/soft4245.0300004580120521082499-4752251 Bag (10 pcs)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Application Polishing Material Buff Shaft Diameter(mm) 3
Number Contained In A Packet 1 Bag (10 pcs)

Please check the type/dimensions/specifications of the part GA2172 in the Felt Buff Shaft Diameter 3.0 mm series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần GA2172 trong chuỗi Felt Buff Shaft Diameter 3.0 mm.

Products like this...

Part Number
GA2104
GA2105
GA2106
GA2173
GA2174
GA2201
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Number of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipSố ngày giao hàngOuter Diameter
(mm)
Width
(mm)
Type Shaft length
(mm)
Overall Length
(mm)
Max. Rotational Speed
(rpm)
JAN Code Trusco Code Mass
(g)
Number Contained In A Packet

1,125,550 VND

10 Pieces Per Package

10 Pieces Per Package

1 Pack(s) 9 Day(s) 815Flat/soft3550.0300004580120520689499-455830-

1,220,701 VND

10 Pieces Per Package

10 Pieces Per Package

1 Pack(s) 9 Day(s) 1015Flat/soft3550.0300004580120520702499-456633-

1,221,248 VND

10 Pieces Per Package

10 Pieces Per Package

1 Pack(s) 9 Day(s) 1020Flat/soft3757.0300004580120520726499-457438-

1,191,541 VND

10 Pieces Per Package

10 Pieces Per Package

1 Pack(s) 9 Day(s) 1015Shell type/soft4750.0300004580120521105499-476131-

1,318,825 VND

10 Pieces Per Package

10 Pieces Per Package

1 Pack(s) 9 Day(s) 1320Shell type/soft5558.0300004580120521129499-477940-

1,205,885 VND

10 Pieces Per Package

10 Pieces Per Package

1 Pack(s) 9 Day(s) 1010Spherical Type: Soft3646.0300004580120521266499-484131-