(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Metal Brush【3-10 Pieces Per Package】 (Part Number)

Metal Brush

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      958,500VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· This is a metal wire rod with excellent heat resistance, wear resistance, and durability.
[Applications]
· Applicable Materials: Tool Steel, Alloy Steel, General Steel, Stainless Steel, Aluminum, Copper

Part Number
FC4312
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngShaft Diameter
(mm)
Product Type Outer Diameter
(mm)
Wire diameter
(mm)
Brush Long
(mm)
Shaft length
(mm)
Overall Length
(mm)
Max. Rotational Speed
(rpm)
JAN Code Trusco Code Hair material Mass
(g)
Quantity

1,276,818 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

9 Day(s) 3Cup Type Brush160.17445180004571130886742499-3471Hard steel wire471 Bag (10 pcs)

Loading...Tải…

  1. 1

Please check the type/dimensions/specifications of the part FC4312 in the Metal Brush series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần FC4312 trong chuỗi Metal Brush.

Products like this...

Part Number
FC4311
FC4313
FC4314
FC4331
FC4341
FC4342
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Number of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipSố ngày giao hàngShaft Diameter
(mm)
Product Type Outer Diameter
(mm)
Wire diameter
(mm)
Brush Long
(mm)
Shaft length
(mm)
Overall Length
(mm)
Max. Rotational Speed
(rpm)
JAN Code Trusco Code Hair material Mass
(g)
Quantity

1,247,440 VND

10 Pieces Per Package

10 Pieces Per Package

1 Pack(s) 9 Day(s) 2.34Cup Type Brush140.16445080004571130886728499-3462Hard steel wire431 Bag (10 pcs)

1,292,488 VND

3 Pieces Per Package

3 Pieces Per Package

1 Pack(s) 9 Day(s) 3Cup Type Brush200.159425160004571130886766499-3489Hard steel wire361 Bag (3 pcs)

1,381,775 VND

3 Pieces Per Package

3 Pieces Per Package

1 Pack(s) 9 Day(s) 3Cup Type Brush250.1514435730004571130886780499-3497Hard steel wire401 Bag (3 pcs)

1,201,183 VND

10 Pieces Per Package

10 Pieces Per Package

1 Pack(s) 9 Day(s) 2.34Cup Type Brush160.17404780004571130886803499-3501Brass391 Bag (10 pcs)

1,247,330 VND

10 Pieces Per Package

10 Pieces Per Package

1 Pack(s) 9 Day(s) 2.34Cup Type Brush140.16445080004571130886827499-3519Brass421 Bag (10 pcs)

1,248,206 VND

10 Pieces Per Package

10 Pieces Per Package

1 Pack(s) 9 Day(s) 3Cup Type Brush160.17435080004571130886841499-3527Brass501 Bag (10 pcs)