(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (ICT) 1/7/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

Nylon Brush【3-10 Pieces Per Package】 (Part Number)

Nylon Brush
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      869,325VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • The image is a representative image.

Product Description

[Features]
· Superior mechanical property balance (tensile strength / bending characteristics / impact strength / creep characteristics).
· Optimal for cleaning.
[Applications]
· Compatible materials: ceramics, glass, tool steel, alloy steel, resin, rubber, carbide alloy, cermet, general steel, stainless steel, aluminum, copper

Part Number
FC2052
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngShaft Diameter
(mm)
Product Type Outer Diameter
(mm)
Brush Long
(mm)
Shaft length
(mm)
Overall Length
(mm)
Width
(mm)
JAN Code Trusco Code Hair material Mass
(g)
Quantity

1,121,531 VND

1 Pack(s)

3 Pieces Per Package

3 Pieces Per Package

9 Day(s) 3Cup Type Brush147465374571130884403499-2237Heat-resistant nylon131 bag (3 pcs.)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Max. Rotational Speed(rpm) 15,000

Please check the type/dimensions/specifications of the part FC2052 in the Nylon Brush series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần FC2052 trong chuỗi Nylon Brush.

Products like this...

Part Number
FC2011
FC2012
FC2013
FC2053
FC2081
FC2082
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Number of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipSố ngày giao hàngShaft Diameter
(mm)
Product Type Outer Diameter
(mm)
Brush Long
(mm)
Shaft length
(mm)
Overall Length
(mm)
Width
(mm)
JAN Code Trusco Code Hair material Mass
(g)
Quantity

1,172,060 VND

10 Pieces Per Package

10 Pieces Per Package

1 Pack(s) 9 Day(s) 3Wheel Brush221-4514571130884328499-2199Nylon351 bag (10 pcs.)

2,104,673 VND

10 Pieces Per Package

10 Pieces Per Package

1 Pack(s) 7 Day(s) or more 3Cup Type Brush147465374571130884342499-2202Nylon381 bag (10 pcs.)

958,061 VND

10 Pieces Per Package

10 Pieces Per Package

1 Pack(s) 9 Day(s) 3End Brush58-5384571130884366499-2211Nylon201 bag (10 pcs.)

942,625 VND

3 Pieces Per Package

3 Pieces Per Package

1 Pack(s) 9 Day(s) 3End Brush58-5384571130884427499-2245Heat-resistant nylon101 bag (3 pcs.)

1,123,323 VND

3 Pieces Per Package

3 Pieces Per Package

1 Pack(s) 9 Day(s) 3Wheel Brush221-4514571130884441499-2253Anti-static nylon121 bag (3 pcs.)

1,198,225 VND

3 Pieces Per Package

3 Pieces Per Package

1 Pack(s) 9 Day(s) 3Cup Type Brush147465374571130884465499-2261Anti-static nylon121 bag (3 pcs.)