(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (ICT) 16/6/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

Rubber Grindstone For Polishing, Shaft Diameter 2.34 mm【10 Pieces Per Package】 (Part Number)

Rubber Grindstone For Polishing, Shaft Diameter 2.34 mm

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      906,270VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Rubber grindstone suitable for polishing work.
· The superb autogenous mechanism causes no clogging even with fine particle sizes.
[Applications]
· Applicable Materials: Ceramics, Glass, Tool Steel, Alloy Steel, General Steel, Stainless Steel, Aluminum, Copper

Part Number
DB1113
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngParticle Size
(#)
Grindstone section external diameter
(mm)
Max. Rotational Speed
(rpm)
Type Size
(mm)
abrasive grain JAN Code Trusco Code Mass
(g)
Quantity

1,001,090 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

9 Day(s) 1800520000Cylindrical sharp tip16.0×50.0GC4571130870147498-9937201 Bag (10 pcs)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Shaft Diameter(mm) 2.34 Quantity 1 Bag (10 pcs)

Please check the type/dimensions/specifications of the part DB1113 in the Rubber Grindstone For Polishing, Shaft Diameter 2.34 mm series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần DB1113 trong chuỗi Rubber Grindstone For Polishing, Shaft Diameter 2.34 mm.

Products like this...

Part Number
DB1104
DB1111
DB1112
DB1161
DB1162
DB1182
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Number of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipSố ngày giao hàngParticle Size
(#)
Grindstone section external diameter
(mm)
Max. Rotational Speed
(rpm)
Type Size
(mm)
abrasive grain JAN Code Trusco Code Mass
(g)
Quantity

934,881 VND

10 Pieces Per Package

10 Pieces Per Package

1 Pack(s) 9 Day(s) 1800330000Conical sharp tip7.0×45.0GC4571130870086498-990217-

906,270 VND

10 Pieces Per Package

10 Pieces Per Package

1 Pack(s) 9 Day(s) 120520000Cylindrical sharp tip16.0×50.0GC4571130870109498-991120-

906,270 VND

10 Pieces Per Package

10 Pieces Per Package

1 Pack(s) 9 Day(s) 280520000Cylindrical sharp tip16.0×50.0GC4571130870123498-992920-

1,001,090 VND

10 Pieces Per Package

10 Pieces Per Package

1 Pack(s) 9 Day(s) 1201230000Cylindrical oblong2.0×42.5GC4571130870161498-994520-

928,613 VND

10 Pieces Per Package

10 Pieces Per Package

1 Pack(s) 9 Day(s) 18001230000Cylindrical oblong2.0×42.5GC4571130870185498-995320-

907,255 VND

10 Pieces Per Package

10 Pieces Per Package

1 Pack(s) 9 Day(s) 2802215000Cylindrical oblong1.2×43.0GC4571130870246498-996129-