(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Rubber Grindstone For Polishing, Shaft Diameter 2.34 mm【10 Pieces Per Package】 (Part Number)

Rubber Grindstone For Polishing, Shaft Diameter 2.34 mm

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      906,270VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Rubber grindstone suitable for polishing work.
· The superb autogenous mechanism causes no clogging even with fine particle sizes.
[Applications]
· Applicable Materials: Ceramics, Glass, Tool Steel, Alloy Steel, General Steel, Stainless Steel, Aluminum, Copper

Part Number
DB1422
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngParticle Size
(#)
Grindstone section external diameter
(mm)
Max. Rotational Speed
(rpm)
Type Size
(mm)
abrasive grain JAN Code Trusco Code Mass
(g)
Quantity

1,412,578 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

9 Day(s) 1801015000Conical round tip20.0×56.0WA4571130871007499-0145571 Bag (10 pcs)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Shaft Diameter(mm) 2.34 Quantity 1 Bag (10 pcs)

Please check the type/dimensions/specifications of the part DB1422 in the Rubber Grindstone For Polishing, Shaft Diameter 2.34 mm series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần DB1422 trong chuỗi Rubber Grindstone For Polishing, Shaft Diameter 2.34 mm.

Products like this...

Part Number
DB1111
DB1112
DB1113
DB1501
DB1502
DB1503
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Number of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipSố ngày giao hàngParticle Size
(#)
Grindstone section external diameter
(mm)
Max. Rotational Speed
(rpm)
Type Size
(mm)
abrasive grain JAN Code Trusco Code Mass
(g)
Quantity

906,270 VND

10 Pieces Per Package

10 Pieces Per Package

1 Pack(s) 9 Day(s) 120520000Cylindrical sharp tip16.0×50.0GC4571130870109498-991120-

906,270 VND

10 Pieces Per Package

10 Pieces Per Package

1 Pack(s) 9 Day(s) 280520000Cylindrical sharp tip16.0×50.0GC4571130870123498-992920-

1,001,090 VND

10 Pieces Per Package

10 Pieces Per Package

1 Pack(s) 9 Day(s) 1800520000Cylindrical sharp tip16.0×50.0GC4571130870147498-993720-

1,092,761 VND

10 Pieces Per Package

10 Pieces Per Package

1 Pack(s) 9 Day(s) 180330000Conical round tip8.0×45.0WA4571130871083499-015318-

1,092,761 VND

10 Pieces Per Package

10 Pieces Per Package

1 Pack(s) 9 Day(s) 320330000Conical round tip8.0×45.0WA4571130871106499-016118-

1,092,761 VND

10 Pieces Per Package

10 Pieces Per Package

1 Pack(s) 9 Day(s) 600330000Conical round tip8.0×45.0WA4571130871120499-017018-