(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Grindstone, Shaft Diameter 3 mm【10 Pieces Per Package】 (Part Number)

Grindstone, Shaft Diameter 3 mm

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      803,968VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Grindstones with various abrasive grains, binding agents, and degrees of bonding are available to match different machining applications.
[Applications]
· Applicable Materials: Tool Steel, Alloy Steel, General Steel, Stainless Steel, Aluminum, Copper

Part Number
CA3202
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngParticle Size
(#)
Grindstone section external diameter
(mm)
Max. Rotational Speed
(rpm)
Type Size
(mm)
abrasive grain JAN Code Trusco Code Mass
(g)
Quantity

2,105,491 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

9 Day(s) 2201.5105000Column, cylindrical7×37.0PA4571130861305498-9376201 Bag (10 pcs)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Shaft Diameter(mm) 3 Quantity 1 Bag (10 pcs)

Please check the type/dimensions/specifications of the part CA3202 in the Grindstone, Shaft Diameter 3 mm series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CA3202 trong chuỗi Grindstone, Shaft Diameter 3 mm.

Products like this...

Part Number
CA3147
CA3149
CA3182
CA3203
CA3204
CA3205
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Number of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipSố ngày giao hàngParticle Size
(#)
Grindstone section external diameter
(mm)
Max. Rotational Speed
(rpm)
Type Size
(mm)
abrasive grain JAN Code Trusco Code Mass
(g)
Quantity

879,505 VND

10 Pieces Per Package

10 Pieces Per Package

1 Pack(s) 9 Day(s) 601345000Column, cylindrical13×42.5A/WA4571130861022498-928763-

914,703 VND

10 Pieces Per Package

10 Pieces Per Package

1 Pack(s) 9 Day(s) 601630000Column, cylindrical16×44.0A/WA4571130861060498-929597-

874,795 VND

10 Pieces Per Package

10 Pieces Per Package

1 Pack(s) 9 Day(s) 803105000Column, cylindrical13×43.0WA4571130861107498-930920-

1,474,405 VND

10 Pieces Per Package

10 Pieces Per Package

1 Pack(s) 9 Day(s) 2202105000Column, cylindrical6×36.0PA4571130861329498-938420-

874,795 VND

10 Pieces Per Package

10 Pieces Per Package

1 Pack(s) 9 Day(s) 1203105000Column, cylindrical13×42.5PA4571130861343498-939220-

874,903 VND

10 Pieces Per Package

10 Pieces Per Package

1 Pack(s) 9 Day(s) 1204105000Column, cylindrical13×42.5PA4571130861367498-940621-