(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Grindstone, Shaft Diameter 2.34 mm【10 Pieces Per Package】 (Part Number)

Grindstone, Shaft Diameter 2.34 mm

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      675,739VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Grindstones with various abrasive grains, binding agents, and degrees of bonding are available to match different machining applications.
[Applications]
· Applicable Materials: Ceramics, Glass, Tool Steel, Alloy Steel, Cemented Carbide, Cermet, General Steel, Stainless Steel

Part Number
CA1040
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngParticle Size
(#)
Grindstone section external diameter
(mm)
Max. Rotational Speed
(rpm)
Type Size
(mm)
abrasive grain JAN Code Trusco Code Mass
(g)
Quantity

874,903 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

9 Day(s) 1201040000Conical sharp tip13.2×48.5WA4571130860322498-9198211 Bag (10 pcs)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Shaft Diameter(mm) 2.34 Quantity 1 Bag (10 pcs)

Please check the type/dimensions/specifications of the part CA1040 in the Grindstone, Shaft Diameter 2.34 mm series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CA1040 trong chuỗi Grindstone, Shaft Diameter 2.34 mm.

Products like this...

Part Number
CA1034
CA1035
CA1039
CA1043
CA1061
CA1063
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Number of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipSố ngày giao hàngParticle Size
(#)
Grindstone section external diameter
(mm)
Max. Rotational Speed
(rpm)
Type Size
(mm)
abrasive grain JAN Code Trusco Code Mass
(g)
Quantity

875,231 VND

10 Pieces Per Package

10 Pieces Per Package

1 Pack(s) 9 Day(s) 1201040000Conical acute-angled13.0×50.0WA4571130860209498-916324-

903,186 VND

10 Pieces Per Package

10 Pieces Per Package

1 Pack(s) 9 Day(s) 120460000Conical no tip12.0×48.5WA4571130860223498-917115-

874,573 VND

10 Pieces Per Package

10 Pieces Per Package

1 Pack(s) 9 Day(s) 1206.560000Conical sharp tip10.0×46.0WA4571130860308498-918018-

874,903 VND

10 Pieces Per Package

10 Pieces Per Package

1 Pack(s) 9 Day(s) 1201340000Cylindrical oblong1.7×42.0WA4571130860384498-920121-

675,739 VND

10 Pieces Per Package

10 Pieces Per Package

1 Pack(s) 9 Day(s) 5002.430000Conical acute-angled7.4×46.0WA4571130860445498-921015-

747,840 VND

10 Pieces Per Package

10 Pieces Per Package

1 Pack(s) 9 Day(s) 500330000Conical sharp tip6.0×45.0WA4571130860483498-922814-