(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (ICT) 1/7/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

ナンシーケースSS

ナンシーケースSS

You can add up to 6 items to the comparison list.

Loading...Tải…

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Specifications of F-N

  • Tool Set / Tool Box Only
    Tool Box
  • Tool Box Type
    Parts Case
  • Outer Dimensions (Frontage x Depth x Height)(mm)
    146×103×23
  • Color
    [Other] Clear
  • Mass(g)
    77.9
  • Max. No. of Frames
    5
  • Effective inside dimensions (frontage x depth x height)(mm)
    138×84×20
  • Material
    Main Body: Polypropylene (PP); Stopper: Impact-Resistant Copolymer (PP)
  • Conditions of Use
    Heat resistance temperature: 120°C, Cold resistance temperature: -20°C
  • JAN Code
    4963189903714
  • Trusco Code
    481-8679
  • Accessories
    Changeable Partition Plate
Part Number
F-N
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng

98,588 VND

1 Piece(s) 9 Day(s)

Basic Specifications

  • Tool Set / Tool Box Only
    Tool Box
  • Tool Box Type
    Parts Case
  • Outer Dimensions (Frontage x Depth x Height)(mm)
    146×103×23
  • Color
    Clear
  • Mass(g)
    77.9
  • Max. No. of Frames
    5
  • Effective inside dimensions (frontage x depth x height)(mm)
    138×84×20
  • Material
    Main Body: Polypropylene (PP); Stopper: Impact-Resistant Copolymer (PP)
  • Conditions of Use
    Heat resistance temperature: 120°C, Cold resistance temperature: -20°C
  • JAN Code
    4963189903714
  • Trusco Code
    481-8679
  • Accessories
    Changeable Partition Plate

Product Description

【特長】
・薄型で可変出来る仕切板4枚付
・ポケットサイズです。
【用途】
・工具箱やキャビネットの中の整理整頓に。

Specifications of F-N

  • Tool Set / Tool Box Only
    Tool Box
  • Tool Box Type
    Parts Case
  • Outer Dimensions (Frontage x Depth x Height)(mm)
    146×103×23
  • Color
    [Other] Clear
  • Mass(g)
    77.9
  • Max. No. of Frames
    5
  • Effective inside dimensions (frontage x depth x height)(mm)
    138×84×20
  • Material
    Main Body: Polypropylene (PP); Stopper: Impact-Resistant Copolymer (PP)
  • Conditions of Use
    Heat resistance temperature: 120°C, Cold resistance temperature: -20°C
  • JAN Code
    4963189903714
  • Trusco Code
    481-8679
  • Accessories
    Changeable Partition Plate
Part Number
F-N
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng

98,588 VND

1 Piece(s) 9 Day(s)

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1