(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Recoil-Free Super Craft Hammer (Hickory Hammer)

Recoil-Free Super Craft Hammer (Hickory Hammer)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Catalogmục lục

  • Order Qty :
  • From :
    2,125,190 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
3366.040
3366.050
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Head (diameter)
(mm)
Head (length)
(mm)
Overall Length
(mm)
Trusco Code Mass
(g)
Product Name

2,125,190 VND

1 Piece(s) 6 Day(s) 40 115 360 481-8237 715 Halder Supercraft hammer, nylon (white) with hickory handle, head diameter 4

2,673,889 VND

1 Piece(s) 6 Day(s) 50 120 370 481-8253 990 Halder Supercraft hammer, nylon (white) with hickory handle, head diameter 5

Basic Specifications

Product Description

[Features]
· With a non-recoil feel to provide a real sensation, the load on the wrist is alleviated, while at the same time, all the impact force is transmitted to the object in order that the hand does not tire.
· Head is made of robust nylon and can be easily replaced.
· Strong hickory handle.
· It is a recoilless hammer with a small iron ball.
[Applications]
· For assembling and repairing automobiles, correcting the position of parts on the machine vise, setting up tents, repair and maintenance of vehicle bodies, correction of parts, assembling and joining parts, sheet metal processing, etc.

Part Number
3366.040
3366.050
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Head (diameter)
(mm)
Head (length)
(mm)
Overall Length
(mm)
Trusco Code Mass
(g)
Product Name

2,125,190 VND

1 Piece(s) 6 Day(s) 40 115 360 481-8237 715 Halder Supercraft hammer, nylon (white) with hickory handle, head diameter 4

2,673,889 VND

1 Piece(s) 6 Day(s) 50 120 370 481-8253 990 Halder Supercraft hammer, nylon (white) with hickory handle, head diameter 5

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1