(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (ICT) 1/7/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

Hand Taps for Aluminum Materials (for Helical Coil Wire Screw Thread Inserts)_AL-HT-STI (Part Number)

Hand Taps for Aluminum Materials (for Helical Coil Wire Screw Thread Inserts)_AL-HT-STI
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      235,620VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued as soon as it is out of stock.Please check the quotation and order screen for details.

Product Description

Hand tap for machining female threads for inserting insert coils.
[Features]
· Blade designed to be ideal for aluminum type work materials, enabling stable female thread machining to be performed.
· 2 types are available, with 5P or 1.5P biting threads, to suit the application used.
· Screw precision in accordance with class 1b.
· Work material: Aluminum rolled material, aluminum alloy casting, zinc alloy casting.
[Applications]
Ideal for machining female threads for inserting insert coils after threading.

 
Part Number
TWUN4H1LEB5
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngScrew Types Nominal Pitch, Number of Threading
(mm)
Chamfer threads Coating Y/N Overall Length (L)
(mm)
Trusco Code Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape Outer Diameter Reference Dimension
(mm)

444,343 VND

1 Piece(s) 9 Day(s) unifiedNo.4405PNA52-1117547313.670

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Tool Material Type High-speed steel work material Copper (Cu) / Brass (Bs) / Brass cast iron (BsC) / Bronze (Pb) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Magnesium Alloy (MC) / Zinc Alloy Casting (ZDC) Tap Type Hand Tap
Hole type For through hole / For blind hole Coating Type Non-Coated Class 1b

Please check the type/dimensions/specifications of the part TWUN4H1LEB5 in the Hand Taps for Aluminum Materials (for Helical Coil Wire Screw Thread Inserts)_AL-HT-STI series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần TWUN4H1LEB5 trong chuỗi Hand Taps for Aluminum Materials (for Helical Coil Wire Screw Thread Inserts)_AL-HT-STI.

Products like this...

Part Number
TW010O1LEB5
TW010O1LEBA
TW012N1LEBA
TWUN6H1LEB5
TWUN6H1LEBA
TWUN6J1LEBA
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngScrew Types Nominal Pitch, Number of Threading
(mm)
Chamfer threads Coating Y/N Overall Length (L)
(mm)
Trusco Code Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape Outer Diameter Reference Dimension
(mm)

607,295 VND

1 Piece(s) 9 Day(s) MeterM101.55P-82770-619726-8.56.5942-

607,295 VND

1 Piece(s) 9 Day(s) MeterM101.51.5P-82770-620126-8.56.5942-

1,018,300 VND

1 Piece(s) 9 Day(s) MeterM121.251.5PNA88-26-10.58114213.624

421,235 VND

1 Piece(s) 9 Day(s) unifiedNo.6405PNA60-13225.54.57314.330

421,235 VND

1 Piece(s) 9 Day(s) unifiedNo.6401.5PNA60-13225.54.57314.330

421,235 VND

1 Piece(s) 9 Day(s) unifiedNo.6321.5PNA60-13225.54.57314.536