(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (ICT) 1/7/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

Hand Tap (for Metric Thread) (Part Number)

Hand Tap (for Metric Thread)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      165,441VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

[Features]
· Tungsten hand tap.
· A common tap that's used in various applications.
· Economical compared to HSS.
[Applications]
· Work materials: Iron, light metal.
[Material]
· Alloy tool steel (SKS2)

Features

●Tungsten hand tap. 
●Common tap and is used in every direction. 
●More economical than high-speed steel.

Usage

●Work Material: Iron, Light Metal.

Specification

●Precision:JIS Grade 3
●SPQ(piece):10
●Machining Thread: Metric Thread Screw

Materials

●Alloy Tool Steel(SKS2)
Part Number
P-S-HT-M3X0.5-3
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngNominal Pitch
(mm)
Overall Length (L)
(mm)
Point Thread Length
(mm)
Diameter of Pilot Hole
(mm)
Shank Rectangular Section
(mm)
Link Diameter
(mm)
JAN Code Trusco Code Number Contained In A Packet

165,441 VND

1 Piece(s) 9 Day(s) M30.546Top182.53.24.04957656865636385-15671

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Thread Types Meter Tap Model Hand Tap Surface Coating Non-Coated
Precision JIS3 Grade Number Contained In A Packet 1

Please check the type/dimensions/specifications of the part P-S-HT-M3X0.5-3 in the Hand Tap (for Metric Thread) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần P-S-HT-M3X0.5-3 trong chuỗi Hand Tap (for Metric Thread).

Products like this...

Part Number
P-S-HT-4MX0.75-2
P-S-HT-5MX0.9-2
P-S-HT-M14X2.0-2
P-S-HT-M18X2.5-2
P-S-HT-M4X0.7-3
PSHTM20X2.52
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngNominal Pitch
(mm)
Overall Length (L)
(mm)
Point Thread Length
(mm)
Diameter of Pilot Hole
(mm)
Shank Rectangular Section
(mm)
Link Diameter
(mm)
JAN Code Trusco Code Number Contained In A Packet

183,145 VND

1 Piece(s) 9 Day(s) M40.7552Medium203.24.054957656465119218-4672-

182,350 VND

1 Piece(s) 9 Day(s) M50.960Medium224.14.55.54957656465218218-4699-

522,290 VND

1 Piece(s) 9 Day(s) M14288Medium4212.08.010.54957656468110218-4745-

818,640 VND

1 Piece(s) 9 Day(s) M182.5100Medium4815.511144957656468615218-4761-

198,136 VND

1 Piece(s) 9 Day(s) M40.752Top203.34.054957656865834385-1583-

1,196,251 VND

1 Piece(s) 9 Day(s) M202.5105Medium5017.512154957656468813218-4770-