(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Hand Tap (for Metric Screws / SKS) (Part Number)

Hand Tap (for Metric Screws / SKS)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      459,598VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

[Features]
· For creating and refining (making clean) screw holes.
· For creating and modifying coarse screw threads.
[Applications]
· Work materials: iron, light metals.
· For creating and modifying coarse screw threads.
[Materials]
· Low alloy steel (SKS)

Part Number
T-HT12X1.25-3
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngNominal Pitch
(mm)
Tool Material Type Coating Type Overall Length L
(mm)
Thread Length
(mm)
shank diameter
(mm)
Shank square part
(mm)
Pilot Hole Dia.
(mm)
JAN Code Trusco Code Tip Accuracy Nominal Dimension No. included

459,598 VND

1 Piece(s) 9 Day(s) M121.25SKS-80298.56.510.754989999512649854-9583TopJIS Grade 3--

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Screw Types Meter Tap Type Hand Tap Coating Y/N NA
Other Work Materials Iron, Light metal

Please check the type/dimensions/specifications of the part T-HT12X1.25-3 in the Hand Tap (for Metric Screws / SKS) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần T-HT12X1.25-3 trong chuỗi Hand Tap (for Metric Screws / SKS).

Products like this...

Part Number
T-HT12X1.25-1
T-HT12X1.25-2
T-HT14X1.5-1
T-HT14X1.5-2
T-HT14X1.5-3
T-HT16X1.5-1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngNominal Pitch
(mm)
Tool Material Type Coating Type Overall Length L
(mm)
Thread Length
(mm)
shank diameter
(mm)
Shank square part
(mm)
Pilot Hole Dia.
(mm)
JAN Code Trusco Code Tip Accuracy Nominal Dimension No. included

459,598 VND

1 Piece(s) 9 Day(s) M121.25SKS-80298.56.510.754989999512625854-9581TipJIS Grade 3--

459,598 VND

1 Piece(s) 9 Day(s) M121.25SKS-80298.56.510.754989999512632854-9582MiddleJIS Grade 3--

570,356 VND

1 Piece(s) 9 Day(s) M141.5SKS-883010.5812.54989999512663854-9585TipJIS Grade 3--

570,356 VND

1 Piece(s) 9 Day(s) M141.5SKS-883010.5812.54989999512670854-9586MiddleJIS Grade 3--

570,356 VND

1 Piece(s) 9 Day(s) M141.5SKS-883010.5812.54989999512687854-9587TopJIS Grade 3--

660,398 VND

1 Piece(s) 9 Day(s) M161.5SKS-953212.51014.54989999512700854-9589TipJIS Grade 3--